transparent boot for rectangular multiple-headed pushbutton Ø22
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
transparent boot for rectangular multiple-headed pushbutton Ø22
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZBA708 |
accessory / separate part category | protection accessories |
accessory / separate part destination | flush double headed push-button |
Accessory / separate part type | double boot |
colour | transparent |
net weight | 0.055 kg |
Quantity per set | set of 10 |
range of product | Harmony XB4, Harmony XB5 |
Customizable | 0 |
Shape | rectangular |