transparent boot for circular flush pushbutton Ø22
SKU :
ZBPA

calcActive())">
Loading...
No sellers found for this product.
AED 6.90
AED 5.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 2m
transparent boot for circular flush pushbutton Ø22
AED 6.90
AED 5.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | ZBPA |
accessory / separate part category | protection accessories |
accessory / separate part destination | flush push-button |
Accessory / separate part type | single boot |
colour | transparent |
net weight | 0.002 kg |
Quantity per set | set of 10 |
range of product | Harmony XB4, Harmony XB5 |
Customizable | 0 |
Shape | round |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | ZBPA |
accessory / separate part category | protection accessories |
accessory / separate part destination | flush push-button |
Accessory / separate part type | single boot |
colour | transparent |
net weight | 0.002 kg |
Quantity per set | set of 10 |
range of product | Harmony XB4, Harmony XB5 |
Customizable | 0 |
Shape | round |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account