Schneider Electric 7"W touch panel display, 2COM, 2Ethernet, USB host&device, 24VDC , HMISTW6400
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 7"W touch panel display, 2COM, 2Ethernet, USB host&device, 24VDC , HMISTW6400
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDHMI |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | HMISTW6400 |
Weight | 1.02 kg |
height | 9.65 cm |
width | 18.29 cm |
Product Hover Image | /s/t/st6_65770_cpmfs18002_1500x1500_1_.jpg |