Touch panel screen, Harmony ST6, 15"W display, 2COM, 2Ethernet, USB host&device, 24 VDC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Touch panel screen, Harmony ST6, 15"W display, 2COM, 2Ethernet, USB host&device, 24 VDC
Excl. Tax
Excl. Tax
Product Details
Activity | IDHMI |
---|---|
Pincode Group | default |
Part Number | HMIST6700 |
[Us] rated supply voltage | 24 V DC (+/- 20 %) |
ambient air temperature for storage | -20-60 °C |
depth | 50 mm |
operating altitude | 2000 m |
product certifications | CSA, CE, UKCA |
product or component type | touch panel screen |
range of product | Harmony ST6 |
relative humidity | 10-90 % non-condensing |
shock resistance | 147 m/s² for 11 ms (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2 |
width | 412 mm |
Supply | external supply |
Display resolution | 1366 x 768 pixels FWXGA |
NEMA degree of protection | NEMA 4 front panel (indoor use), NEMA 13 front panel (in enclosure) |
Enclosure material | PC |
Front material | aluminium |
Brightness | 16 levels |
Backlight lifespan | 50000 hours with white |
Touch panel | single touch analogue resistive |
Display size | 15 inch |
Display colour | 16 million colours |
Downloadable protocols | Modbus, Uni-TE, third party protocols |
Character font | ASCII, ASCII (European characters), Chinese (simplified Chinese), Japanese (ANK, Kanji), Katakana, Korean, Taiwanese (traditional Chinese) |
Memory description | 1 GB device memory, 512 kB backup memory, 128 MB user data memory |
Immunity to microbreaks | 10 ms |
Realtime clock | built-in 0...50 °C, built-in 10...90 % RH |
Cut-out dimensions | 394 x 250 mm panel cut dimension |
Port Ethernet | 10/100BASE |
Software package | EcoStruxure Operator Terminal Expert |
Processor name | ARM Cortex-A8 |
Number of pages | 200 application pages |
Processor frequency | 800 MHz |
vibration resistance | +/- 3.5 mm (f = 5-9 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2, 9.8 m/s² (f = 9-150 Hz) |
ambient air temperature for operation | 0-50 °C |
standards | EN 61000-6-4, EN 61000-6-2, EN 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 |
Display Type | colour TFT LCD |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |