
calcActive())">
time delay relay 10 functions - 1 s..100 h - 12..240 V AC/DC - 1 OC
RE17RMMW
AEDÂ 337.88
AEDÂ 241.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RE17RMMW
time delay relay 10 functions - 1 s..100 h - 12..240 V AC/DC - 1 OC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
time delay relay 10 functions - 1 s..100 h - 12..240 V AC/DC - 1 OC
AEDÂ 337.88
AEDÂ 241.00
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RE17RMMW |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 12...240 V |
[Uimp] rated impulse withstand voltage | 5 kV during 1.2/50 µs |
[Us] rated supply voltage | 12...240 V AC/DC 50/60 Hz |
ambient air temperature for storage | -30-60 °C |
breaking capacity | 2000 VA |
compatibility code | RE17 |
connections - terminals | screw connectors |
contacts material | cadmium free |
control type | selector switch front panel |
depth | 72 mm |
device short name | RE17R |
dielectric strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
height | 90 mm |
input voltage | 5 V |
IP degree of protection | IP20 (terminal block) conforming to IEC 60529, IP40 (housing) conforming to IEC 60529, IP50 (front panel) conforming to IEC 60529 |
marking | CE |
maximum switching voltage | 250 V AC |
mechanical durability | 10000000 cycles |
minimum switching current | 10 mA at 5 V DC |
mounting position | any position in relation to normal vertical mounting plane |
mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
net weight | 0.07 kg |
product certifications | CSA, GL, cULus |
product or component type | multifunction relay |
range of product | Harmony Timer Relays |
relative humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
width | 17.5 mm |
contacts type and composition | 1 C/O |
Supply frequency | 50...60 Hz +/- 5 % |
Maximum power consumption in W | 1.5 W at 240 V DC |
Reset time | 120 ms on de-energisation typical |
Immunity to microbreaks | 20 ms |
Power consumption in VA | 0-3 VA at 240 V AC |
Operating rate in Hz | 10 Hz |
Voltage range | 0.85...1.1 Us |
Temperature drift | +/- 0.05 %/°C |
Creepage distance | 4 kV/3 conforming to IEC 60664-1 |
Voltage drift | +/- 0.2 %/V |
Time delay range | 1...10 h, 0.1...1 s, 6...60 s, 10...100 h, 6...60 min, 1...10 s, 1...10 min |
Nominal output current | 8:00 AM |
Housing material | self-extinguishing |
Output type | relay |
Time delay type | A, Ac, At, B, Bw, C, D, Di, H, Ht |
Repeat accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Discrete output type | relay |
Setting accuracy of time delay | +/- 10 % of full scale at 25 °C conforming to IEC 61812-1 |
Maximum delay response | 100 ms |
Maximum switching current | 8 A AC/DC |
Functionality | multifunction |
On-load factor | 100% |
vibration resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
electromagnetic compatibility | electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2, electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2, susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3, electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4, electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4, 1.2/50 µs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5, 1.2/50 µs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5, conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6, voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11, voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11, conducted and radiated emissions: , class B, conforming to EN 55022 |
ambient air temperature for operation | -20-60 °C |
standards | 2006/95/EC, EN 61000-6-3, IEC 61812-1, EN 61000-6-2, EN 61000-6-1, 2004/108/EC, EN 61000-6-4 |
local signalling | LED indicator for on steady: relay energised, no timing in progress, LED indicator for flashing: timing in progress 80 % ON and 20 % OFF, LED indicator for pulsing: relay de-energised, no timing in progress (except function Di-D, Li-L) 5 % ON and 95 % OFF |
safety reliability data | MTTFd = 296.8 years, B10d = 270000 |
insulation resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Impulse Duration | 100 ms with load in parallel typical, 30 ms typical |
Electrical Durability | 100000 cycles (8 A at 250 V AC maximum) for resistive load |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account