TeSys Vario - emergency stop switch disconnector - 175 A - back of enclosure
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Vario - emergency stop switch disconnector - 175 A - back of enclosure
Excl. Tax
Excl. Tax
Product Details
Activity | PPCTR |
---|---|
Pincode Group | default |
Part Number | VCCF6 |
[Ith] conventional free air thermal current | 175 A |
[Ithe] conventional enclosed thermal current | 140 A |
[Uimp] rated impulse withstand voltage | 8 kV |
breaking capacity | 1400 A at 400 V (AC-21A), 1400 A at 400 V (AC-22A), 1400 A at 400 V (AC-23A) |
compatibility code | main switch disconnector |
connections - terminals | power circuit: screw clamp terminals95-95 mm² - solid, power circuit: screw clamp terminals70-70 mm² - flexible - with cable end |
control type | rotary handle |
device short name | VCCF |
fire resistance | 960 °C conforming to IEC 60695-2-1 |
fixing mode | by 4 screws for handle, by clips for switch, by screws for switch |
height | 125 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP65 |
marking | 0 - 1 |
mechanical durability | 30000 cycles |
mounting support | handle: door, switch: symmetrical rail, switch: plate |
net weight | 1.32 kg |
network type | AC, DC |
Poles Description | 3P |
product certifications | CSA, CCC, GL, UL, UKCA |
product or component type | emergency stop switch disconnector |
protective treatment | TC |
range | TeSys |
rated operational voltage limits | 690 V AC 50/60 Hz |
suitability for isolation | yes |
tightening torque | power circuit: 22.6-22.6 N.m - on screw clamp terminals |
width | 90 mm |
[Icw] rated short-time withstand current | 2100 A at 400 V duration: 1 s |
contacts type and composition | 3 NO |
Rotary handle padlocking | 1 to 3 padlocks 4-8 mm |
Handle front plate colour | yellow |
Handle colour | red |
Performance level | high performance |
Making capacity | 1750 A at 400 V AC-21A, 1750 A at 400 V AC-22A, 1750 A at 400 V AC-23A |
Rotary handle mounting style | extended |
Intermittent duty class | 30 |
ambient air temperature for operation | -20-50 °C |
standards | IEC 60947-3 |
[Ie] rated operational current | 83 A AC-23 Ue: 400 V |
mechanical robustness | vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6, shocks 11 ms (30 Gn) conforming to IEC 60068-2-27 |
Device Composition | handle, shaft extension, switch |
Base Dimension | 90 x 90 mm |
Electrical Durability | 30000 cycles AC-21, 30000 cycles DC-1...5 |