TeSys SK control relay - 2 NO - <= 690 V - 24 V AC coil
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys SK control relay - 2 NO - <= 690 V - 24 V AC coil
Excl. Tax
Excl. Tax
Product Details
Activity | PPCTR |
---|---|
Pincode Group | default |
Part Number | CA2SK20B7 |
[Ith] conventional free air thermal current | 10 A (at 55 °C) |
[Uc] control circuit voltage | 24 V AC 50/60 Hz |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947, 690 V conforming to VDE 0110 group C, 690 V conforming to BS 5424, 690 V conforming to UL 508, 690 V conforming to CSA C22.2 No 14 |
ambient air temperature for storage | -50-70 °C |
associated fuse rating | 10 A gL conforming to VDE 0660, 10 A gL conforming to IEC 60947 |
compatibility code | CA2SK |
connections - terminals | screw clamp terminals 1 cable(s) 1.5-6 mm²solid, screw clamp terminals 2 cable(s) 1.5-4 mm²solid, screw clamp terminals 1 cable(s) 0.5-6 mm²flexible without cable end, screw clamp terminals 1 cable(s) 0.35-6 mm²flexible with cable end, screw clamp terminals 2 cable(s) 0.35-1.5 mm²flexible with cable end, screw clamp terminals 2 cable(s) 0.35-2.5 mm²flexible without cable end |
contactor application | control circuit |
control circuit type | AC at 50/60 Hz |
control circuit voltage limits | drop-out: 0.2...0.75 Uc (at <50 °C), operational: 0.85...1.1 Uc (at <50 °C) |
depth | 55.5 mm |
device short name | CA2SK |
heat dissipation | 1.4-1.4 W |
height | 56 mm |
hold-in power consumption in VA | 4.2-4.2 VA (at 20 °C) |
inrush power in VA | 16-16 VA (at 20 °C) |
IP degree of protection | IP2X |
maximum operating rate | 1200 cyc/h |
mechanical durability | 10 Mcycles |
mounting support | rail, plate |
net weight | 0.132 kg |
operating altitude | 2000 m without derating |
operating time | 6...8 ms coil de-energisation and NO opening, 7...14 ms coil energisation and NO closing |
pole contact composition | 2 NO |
product certifications | CB Scheme, cULus, EAC, CE, UKCA |
product or component type | control relay |
protective treatment | TC conforming to IEC 60068 |
range | TeSys |
range of product | TeSys SK control relay |
rated operational voltage limits | <= 690 V <= 400 Hz |
tightening torque | 0.8 N.m - on screw clamp terminals pozidriv No 1 screw head |
utilisation category | DC-13, AC-15 |
width | 27 mm |
ambient air temperature for operation | -20-50 °C |
standards | EN/IEC 60947-5-1, UL 60947-5-1, CSA C22.2 No 60947-5-1 |