TeSys LRD thermal overload relays - 1...1.6 A - class 10A
SKU :
        LRD06
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            AED 132.80                        
                    
                
                        
                
                
                        AED 96.00                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                1...1.6A Th Overload Relay            
            
            
        
    
    
    
    
    
    
    
    TeSys LRD thermal overload relays - 1...1.6 A - class 10A
                    
                        
                            AED 132.80                        
                    
                
                        
                
                
                        AED 96.00                    
                
                
                
            
        
        Loading...    
             0 ? 'true' : 'false'"
                @click.prevent="showDropDown = !showDropDown;"
                placeholder="Type seller name or choose from the list"
                title="">
            
        
        - Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR | 
|---|---|
| Part Number | LRD06 | 
| Weight | 141.9 g | 
| Package1 Length*Width*Height | 8.8 cm x 7.7 cm x 4.9 cm | 
| Country of Manufacturing | France | 
| [Ith] conventional free air thermal current | 5 A for signalling circuit | 
| [ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 | 
| [Ui] rated insulation voltage | power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL, power circuit: 690 V conforming to IEC 60947-4-1 | 
| [Uimp] rated impulse withstand voltage | 6 kV | 
| ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1 | 
| ambient air temperature for storage | -60-70 °C | 
| associated fuse rating | 4 A gG for signalling circuit, 4 A BS for signalling circuit | 
| auxiliary contact composition | 1 NO + 1 NC | 
| climatic withstand | conforming to IACS E10 | 
| compatibility code | LRD | 
| connections - terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible without cable end, control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible with cable end, control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² solid without cable end, power circuit: screw clamp terminals 1 cable(s) 1.5-10 mm² flexible without cable end, power circuit: screw clamp terminals 1 cable(s) 1-4 mm² flexible with cable end, power circuit: screw clamp terminals 1 cable(s) 1-6 mm² solid without cable end | 
| control type | red push-button: stop, blue push-button: reset | 
| Depth | 70 mm | 
| device short name | LRD | 
| dielectric strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 | 
| flame retardance | V1 conforming to UL 94 | 
| Height | 66 mm | 
| IP degree of protection | IP20 conforming to IEC 60529 | 
| mechanical robustness | vibrations: 6 Gn conforming to IEC 60068-2-6, shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 | 
| mounting support | plate, with specific accessories, rail, with specific accessories, under contactor | 
| net weight | 0.124 kg | 
| network frequency | 0...400 Hz | 
| network type | DC, AC | 
| permissible current | 3 A at 120 V AC-15 for signalling circuit, 0.22 A at 125 V DC-13 for signalling circuit | 
| phase failure sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 | 
| product certifications | IEC, UL, CSA, CCC, EAC, BV, RINA, DNV-GL, LROS (Lloyds register of shipping), ATEX INERIS, UKCA | 
| product compatibility | LC1D25, LC1D32, LC1D12, LC1D18, LC1D38, LC1D09 | 
| product or component type | differential thermal overload relay | 
| Range | TeSys, TeSys Deca | 
| rated operational voltage limits | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 | 
| relay application | motor protection | 
| standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, UL 60947-5-1, CSA C22.2 No 60947-4-1, CSA C22.2 No 60947-5-1, GB/T 14048.4, GB/T 14048.5, EN 50495 | 
| temperature compensation | -20-60 °C | 
| thermal overload class | class 10A conforming to IEC 60947-4-1 | 
| thermal protection adjustment range | 1-1.6 A | 
| tightening torque | control circuit: 1.7 N.m - on screw clamp terminals, power circuit: 1.7 N.m - on screw clamp terminals | 
| tripping threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 | 
| width | 45 mm | 
| ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1 | 
| standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, UL 60947-5-1, CSA C22.2 No 60947-4-1, CSA C22.2 No 60947-5-1, GB/T 14048.4, GB/T 14048.5, EN 50495 | 
| product compatibility | LC1D25, LC1D32, LC1D12, LC1D18, LC1D38, LC1D09 | 
| mechanical robustness | vibrations: 6 Gn conforming to IEC 60068-2-6, shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPCTR | 
|---|---|
| Part Number | LRD06 | 
| Weight | 141.9 g | 
| Package1 Length*Width*Height | 8.8 cm x 7.7 cm x 4.9 cm | 
| Country of Manufacturing | France | 
| [Ith] conventional free air thermal current | 5 A for signalling circuit | 
| [ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 | 
| [Ui] rated insulation voltage | power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL, power circuit: 690 V conforming to IEC 60947-4-1 | 
| [Uimp] rated impulse withstand voltage | 6 kV | 
| ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1 | 
| ambient air temperature for storage | -60-70 °C | 
| associated fuse rating | 4 A gG for signalling circuit, 4 A BS for signalling circuit | 
| auxiliary contact composition | 1 NO + 1 NC | 
| climatic withstand | conforming to IACS E10 | 
| compatibility code | LRD | 
| connections - terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible without cable end, control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible with cable end, control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² solid without cable end, power circuit: screw clamp terminals 1 cable(s) 1.5-10 mm² flexible without cable end, power circuit: screw clamp terminals 1 cable(s) 1-4 mm² flexible with cable end, power circuit: screw clamp terminals 1 cable(s) 1-6 mm² solid without cable end | 
| control type | red push-button: stop, blue push-button: reset | 
| Depth | 70 mm | 
| device short name | LRD | 
| dielectric strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 | 
| flame retardance | V1 conforming to UL 94 | 
| Height | 66 mm | 
| IP degree of protection | IP20 conforming to IEC 60529 | 
| mechanical robustness | vibrations: 6 Gn conforming to IEC 60068-2-6, shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 | 
| mounting support | plate, with specific accessories, rail, with specific accessories, under contactor | 
| net weight | 0.124 kg | 
| network frequency | 0...400 Hz | 
| network type | DC, AC | 
| permissible current | 3 A at 120 V AC-15 for signalling circuit, 0.22 A at 125 V DC-13 for signalling circuit | 
| phase failure sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 | 
| product certifications | IEC, UL, CSA, CCC, EAC, BV, RINA, DNV-GL, LROS (Lloyds register of shipping), ATEX INERIS, UKCA | 
| product compatibility | LC1D25, LC1D32, LC1D12, LC1D18, LC1D38, LC1D09 | 
| product or component type | differential thermal overload relay | 
| Range | TeSys, TeSys Deca | 
| rated operational voltage limits | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 | 
| relay application | motor protection | 
| standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, UL 60947-5-1, CSA C22.2 No 60947-4-1, CSA C22.2 No 60947-5-1, GB/T 14048.4, GB/T 14048.5, EN 50495 | 
| temperature compensation | -20-60 °C | 
| thermal overload class | class 10A conforming to IEC 60947-4-1 | 
| thermal protection adjustment range | 1-1.6 A | 
| tightening torque | control circuit: 1.7 N.m - on screw clamp terminals, power circuit: 1.7 N.m - on screw clamp terminals | 
| tripping threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 | 
| width | 45 mm | 
| ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1 | 
| standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, UL 60947-5-1, CSA C22.2 No 60947-4-1, CSA C22.2 No 60947-5-1, GB/T 14048.4, GB/T 14048.5, EN 50495 | 
| product compatibility | LC1D25, LC1D32, LC1D12, LC1D18, LC1D38, LC1D09 | 
| mechanical robustness | vibrations: 6 Gn conforming to IEC 60068-2-6, shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
             
            












