
calcActive())">
TeSys GC - modular contactor - 25 A - 2 NO - coil 220...240 V AC
GC2520M5
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GC2520M5
TeSys GC - modular contactor - 25 A - 2 NO - coil 220...240 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys GC - modular contactor - 25 A - 2 NO - coil 220...240 V AC
AEDÂ 0.00
Description
TeSys GC modular contactor, 2 poles (2NO), 25A/250V AC-7a (heating) and 8.5A/250V AC-7b (motor control), for household applications. Control voltage 220-240V AC 50Hz, state indicator on front. For use in modular panels, compact (18mm width), clipping on 35mm DIN rail, connection by screw terminals. Sold in lots of 12 units. Multi standards certified (IEC, EN, NF-USE, VDE, CEBEC, OVE), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | GC2520M5 |
Weight | 116.0 g |
Package1 Length*Width*Height | 23.0 cm x 9.5 cm x 8.0 cm |
Country of Manufacturing | France |
[Ie] rated operational current | 25 A AC-7A, 8.5 A AC-7B |
[Ith] conventional free air thermal current | 25 A (at 50 °C) for power circuit |
[Uc] control circuit voltage | 220...240 V AC 50 Hz |
[ue] Rated Operational Voltage | <= 250 V AC |
[Ui] rated insulation voltage | 500 V conforming to IEC 61095, 500 V conforming to VDE 0110 |
[Uimp] rated impulse withstand voltage | 4 kV |
ambient air temperature for operation | -5-50 °C |
ambient air temperature for storage | -40-70 °C |
associated fuse rating | 25 A gL at <= 440 V for power circuit |
average impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
colour | white |
compatibility code | modular standard contactor |
connections - terminals | control circuit: screw clamp terminals 1 cable(s) 2.5-2.5 mm²flexible without cable end, power circuit: screw clamp terminals 2 cable(s) 1.5-1.5 mm²flexible with cable end, power circuit: screw clamp terminals 1 cable(s) 6-6 mm²solid without cable end, power circuit: screw clamp terminals 2 cable(s) 4-4 mm²solid without cable end, control circuit: screw clamp terminals 2 cable(s) 2.5-2.5 mm²flexible without cable end, control circuit: screw clamp terminals 1 cable(s) 2.5-2.5 mm²flexible with cable end, control circuit: screw clamp terminals 2 cable(s) 1.5-1.5 mm²flexible with cable end, control circuit: screw clamp terminals 1 cable(s) 1.5-1.5 mm²solid without cable end, control circuit: screw clamp terminals 2 cable(s) 1.5-1.5 mm²solid without cable end, power circuit: screw clamp terminals 1 cable(s) 6-6 mm²flexible without cable end, power circuit: screw clamp terminals 2 cable(s) 4-4 mm²flexible without cable end, power circuit: screw clamp terminals 1 cable(s) 6-6 mm²flexible with cable end |
contactor application | motor control, heating, lighting |
control circuit type | AC at 50 Hz |
control circuit voltage limits | drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C), operational: 0.85...1.1 Uc at 50 Hz (at <50 °C) |
control type | remote control |
Depth | 62.5 mm |
device short name | GC25 |
electrical durability | AC-7A: 100000 cycles, AC-7B: 100000 cycles |
heat dissipation | 1.3-1.3 W at 50/60 Hz |
Height | 81 mm |
hold-in power consumption in VA | 3.8-3.8 VA 50 Hz (at 20 °C) |
inrush power in VA | 15-15 VA 50 Hz (at 20 °C) |
IP degree of protection | IP40 conforming to VDE 0106 (in enclosure), IP20 conforming to VDE 0106 |
Irms rated making capacity | 68 A at 400 V AC for power circuit conforming to IEC 61095 |
maximum operating rate | 300 cyc/h 50 °C |
mechanical durability | 1000000 cycles |
mechanical robustness | shocks contactor open: 10 Gn for 11 ms, shocks contactor closed: 15 Gn for 11 ms, vibrations contactor open: 2 Gn, 5...300 Hz, vibrations contactor closed: 3 Gn, 5...300 Hz |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 0.11 kg |
operating altitude | <= 3000 m |
operating position | 30°/vertical |
operating time | 10...25 ms opening, 10...30 ms closing |
pole contact composition | 2 NO |
Poles Description | 2P |
power dissipation per pole | 1.6 W |
product or component type | modular contactor |
protective treatment | TC |
Quantity per set | set of 12 |
Range | TeSys |
rated breaking capacity | 68 A at 400 V for power circuit conforming to IEC 61095 |
rated operational voltage limits | <= 250 V AC |
standards | IEC 61095, IEC 60947-5 |
tightening torque | control circuit: 0.8 N.m - on screw clamp terminals, power circuit: 0.8 N.m - on screw clamp terminals |
total number of 18 mm modules | 1 |
utilisation category | AC-7B, AC-7A |
width | 17.5 mm |
[Icw] rated short-time withstand current | 200 A 40 °C - 10 s for power circuit, 62 A 40 °C - 30 s for power circuit |
ambient air temperature for operation | -5-50 °C |
standards | IEC 61095, IEC 60947-5 |
[Ie] rated operational current | 25 A AC-7A, 8.5 A AC-7B |
mechanical robustness | shocks contactor open: 10 Gn for 11 ms, shocks contactor closed: 15 Gn for 11 ms, vibrations contactor open: 2 Gn, 5...300 Hz, vibrations contactor closed: 3 Gn, 5...300 Hz |
Electrical Durability | AC-7A: 100000 cycles, AC-7B: 100000 cycles |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account