TeSys GC - modular contactor - 16 A - 1 NO - coil 220...240 V AC
SKU :
GC1610M5

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 89.76
AEDÂ 65.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
TeSys GC - modular contactor - 16 A - 1 NO - coil 220...240 V AC
AEDÂ 89.76
AEDÂ 65.00
- Specifications
- Documents
- Reviews
Overview
Activity | PPCTR |
---|---|
Part Number | GC1610M5 |
[Ith] conventional free air thermal current | 16 A (at 50 °C) for power circuit |
[Uc] control circuit voltage | 220...240 V AC 50 Hz |
[Ui] rated insulation voltage | 500 V conforming to IEC 61095, 500 V conforming to VDE 0110 |
[Uimp] rated impulse withstand voltage | 4 kV |
ambient air temperature for storage | -40-70 °C |
associated fuse rating | 16 A gL at <= 440 V for power circuit |
average impedance | 2.5 mOhm - Ith 16 A 50 Hz for power circuit |
colour | white |
compatibility code | modular standard contactor |
connections - terminals | control circuit: screw clamp terminals 1 cable(s) 2.5-2.5 mm²flexible without cable end, power circuit: screw clamp terminals 2 cable(s) 1.5-1.5 mm²flexible with cable end, power circuit: screw clamp terminals 1 cable(s) 6-6 mm²solid without cable end, power circuit: screw clamp terminals 2 cable(s) 4-4 mm²solid without cable end, control circuit: screw clamp terminals 2 cable(s) 2.5-2.5 mm²flexible without cable end, control circuit: screw clamp terminals 1 cable(s) 2.5-2.5 mm²flexible with cable end, control circuit: screw clamp terminals 2 cable(s) 1.5-1.5 mm²flexible with cable end, control circuit: screw clamp terminals 1 cable(s) 1.5-1.5 mm²solid without cable end, control circuit: screw clamp terminals 2 cable(s) 1.5-1.5 mm²solid without cable end, power circuit: screw clamp terminals 1 cable(s) 6-6 mm²flexible without cable end, power circuit: screw clamp terminals 2 cable(s) 4-4 mm²flexible without cable end, power circuit: screw clamp terminals 1 cable(s) 6-6 mm²flexible with cable end |
contactor application | motor control, lighting, heating |
control circuit type | AC at 50 Hz |
control circuit voltage limits | drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C), operational: 0.85...1.1 Uc at 50 Hz (at <50 °C) |
control type | remote control |
Depth | 62.5 mm |
device short name | GC16 |
heat dissipation | 1.3-1.3 W at 50/60 Hz |
Height | 81 mm |
hold-in power consumption in VA | 3.8-3.8 VA 50 Hz (at 20 °C) |
inrush power in VA | 15-15 VA 50 Hz (at 20 °C) |
IP degree of protection | IP40 conforming to VDE 0106 (in enclosure), IP20 conforming to VDE 0106 |
Irms rated making capacity | 40 A at 400 V AC for power circuit conforming to IEC 61095 |
maximum operating rate | 300 cyc/h 50 °C |
mechanical durability | 1000000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 0.11 kg |
operating altitude | <= 3000 m |
operating position | 30°/vertical |
operating time | 10...25 ms opening, 10...30 ms closing |
pole contact composition | 1 NO |
Poles Description | 1P |
power dissipation per pole | 0.65 W |
product or component type | modular contactor |
protective treatment | TC |
Quantity per set | set of 12 |
Range | TeSys |
rated breaking capacity | 40 A at 400 V for power circuit conforming to IEC 61095 |
rated operational voltage limits | <= 250 V AC |
tightening torque | control circuit: 0.8 N.m - on screw clamp terminals, power circuit: 0.8 N.m - on screw clamp terminals |
total number of 18 mm modules | 1 |
utilisation category | AC-7B, AC-7A |
width | 17.5 mm |
[Icw] rated short-time withstand current | 128 A 40 °C - 10 s for power circuit, 40 A 40 °C - 30 s for power circuit |
ambient air temperature for operation | -5-50 °C |
standards | IEC 60947-5, IEC 61095 |
[Ie] rated operational current | 16 A AC-7A, 5 A AC-7B |
mechanical robustness | shocks contactor open: 10 Gn for 11 ms, shocks contactor closed: 15 Gn for 11 ms, vibrations contactor open: 2 Gn, 5...300 Hz, vibrations contactor closed: 3 Gn, 5...300 Hz |
Electrical Durability | AC-7A: 100000 cycles, AC-7B: 100000 cycles |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | PPCTR |
---|---|
Part Number | GC1610M5 |
[Ith] conventional free air thermal current | 16 A (at 50 °C) for power circuit |
[Uc] control circuit voltage | 220...240 V AC 50 Hz |
[Ui] rated insulation voltage | 500 V conforming to IEC 61095, 500 V conforming to VDE 0110 |
[Uimp] rated impulse withstand voltage | 4 kV |
ambient air temperature for storage | -40-70 °C |
associated fuse rating | 16 A gL at <= 440 V for power circuit |
average impedance | 2.5 mOhm - Ith 16 A 50 Hz for power circuit |
colour | white |
compatibility code | modular standard contactor |
connections - terminals | control circuit: screw clamp terminals 1 cable(s) 2.5-2.5 mm²flexible without cable end, power circuit: screw clamp terminals 2 cable(s) 1.5-1.5 mm²flexible with cable end, power circuit: screw clamp terminals 1 cable(s) 6-6 mm²solid without cable end, power circuit: screw clamp terminals 2 cable(s) 4-4 mm²solid without cable end, control circuit: screw clamp terminals 2 cable(s) 2.5-2.5 mm²flexible without cable end, control circuit: screw clamp terminals 1 cable(s) 2.5-2.5 mm²flexible with cable end, control circuit: screw clamp terminals 2 cable(s) 1.5-1.5 mm²flexible with cable end, control circuit: screw clamp terminals 1 cable(s) 1.5-1.5 mm²solid without cable end, control circuit: screw clamp terminals 2 cable(s) 1.5-1.5 mm²solid without cable end, power circuit: screw clamp terminals 1 cable(s) 6-6 mm²flexible without cable end, power circuit: screw clamp terminals 2 cable(s) 4-4 mm²flexible without cable end, power circuit: screw clamp terminals 1 cable(s) 6-6 mm²flexible with cable end |
contactor application | motor control, lighting, heating |
control circuit type | AC at 50 Hz |
control circuit voltage limits | drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C), operational: 0.85...1.1 Uc at 50 Hz (at <50 °C) |
control type | remote control |
Depth | 62.5 mm |
device short name | GC16 |
heat dissipation | 1.3-1.3 W at 50/60 Hz |
Height | 81 mm |
hold-in power consumption in VA | 3.8-3.8 VA 50 Hz (at 20 °C) |
inrush power in VA | 15-15 VA 50 Hz (at 20 °C) |
IP degree of protection | IP40 conforming to VDE 0106 (in enclosure), IP20 conforming to VDE 0106 |
Irms rated making capacity | 40 A at 400 V AC for power circuit conforming to IEC 61095 |
maximum operating rate | 300 cyc/h 50 °C |
mechanical durability | 1000000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 0.11 kg |
operating altitude | <= 3000 m |
operating position | 30°/vertical |
operating time | 10...25 ms opening, 10...30 ms closing |
pole contact composition | 1 NO |
Poles Description | 1P |
power dissipation per pole | 0.65 W |
product or component type | modular contactor |
protective treatment | TC |
Quantity per set | set of 12 |
Range | TeSys |
rated breaking capacity | 40 A at 400 V for power circuit conforming to IEC 61095 |
rated operational voltage limits | <= 250 V AC |
tightening torque | control circuit: 0.8 N.m - on screw clamp terminals, power circuit: 0.8 N.m - on screw clamp terminals |
total number of 18 mm modules | 1 |
utilisation category | AC-7B, AC-7A |
width | 17.5 mm |
[Icw] rated short-time withstand current | 128 A 40 °C - 10 s for power circuit, 40 A 40 °C - 30 s for power circuit |
ambient air temperature for operation | -5-50 °C |
standards | IEC 60947-5, IEC 61095 |
[Ie] rated operational current | 16 A AC-7A, 5 A AC-7B |
mechanical robustness | shocks contactor open: 10 Gn for 11 ms, shocks contactor closed: 15 Gn for 11 ms, vibrations contactor open: 2 Gn, 5...300 Hz, vibrations contactor closed: 3 Gn, 5...300 Hz |
Electrical Durability | AC-7A: 100000 cycles, AC-7B: 100000 cycles |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account