
calcActive())">
TeSys D control relay - 3 NO + 2 NC - <= 690 V - 24 V DC standard coil
CAD32BD
AEDÂ 246.94
AEDÂ 179.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CAD32BD
TeSys D control relay - 3 NO + 2 NC - <= 690 V - 24 V DC standard coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys D control relay - 3 NO + 2 NC - <= 690 V - 24 V DC standard coil
AEDÂ 246.94
AEDÂ 179.00
Product Details
Activity | PPCTR |
---|---|
Part Number | CAD32BD |
[Ith] conventional free air thermal current | 10 A (at 60 °C) |
[Uc] control circuit voltage | 24 V DC |
[Ui] rated insulation voltage | 600 V UL certified, 600 V CSA certified, 690 V conforming to IEC 60947-5-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947 |
ambient air temperature for storage | -60-80 °C |
associated fuse rating | 10 A gG conforming to IEC 60947-5-1 |
compatibility code | CAD |
connections - terminals | screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end, screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end, screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end, screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end, screw clamp terminals 1 cable(s) 1-4 mm²solid without cable end, screw clamp terminals 2 cable(s) 1-4 mm²solid without cable end |
contactor application | control circuit |
control circuit type | DC standard |
control circuit voltage limits | 0.1...0.25 Uc (-40-70 °C):drop-out DC, 0.7...1.25 Uc (-40-60 °C):operational DC, 1...1.25 Uc (60-70 °C):operational DC |
depth | 93 mm |
device short name | CAD |
height | 77 mm |
IP degree of protection | IP2X front face conforming to VDE 0106 |
Irms rated making capacity | 140 A AC conforming to IEC 60947-5-1, 250 A DC conforming to IEC 60947-5-1 |
maximum operating rate | 180 cyc/mn |
mechanical durability | 30 Mcycles |
minimum switching current | 5 mA |
minimum switching voltage | 17 V |
mounting support | rail, plate |
net weight | 0.58 kg |
non-overlap time | 1.5 ms on energisation between NC and NO contact, 1.5 ms on de-energisation between NC and NO contact |
operating altitude | 0...3000 m |
operating time | 53...72 ms coil energisation and NO closing, 16...24 ms coil de-energisation and NO opening, 47...63 ms coil energisation and NC opening, 15...25 ms coil de-energisation and NC closing |
pole contact composition | 3 NO + 2 NC |
product certifications | CB Scheme, CCC, UL, CSA, EAC, CE, UKCA |
product or component type | control relay |
protective treatment | TH conforming to IEC 60068 |
range | TeSys, TeSys Deca |
range of product | TeSys D control relay |
rated operational voltage limits | <= 690 V AC 25...400 Hz |
tightening torque | 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2, 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
utilisation category | DC-13, AC-15, AC-14 |
width | 45 mm |
[Icw] rated short-time withstand current | 100 A - 1 s, 120 A - 500 ms, 140 A - 100 ms |
Hold-in power consumption in W | 5.4-5.4 W at 20 °C |
Inrush power in W | 5.4-5.4 W (at 20 °C) |
Time constant | 28 ms |
ambient air temperature for operation | -40-60 °C, 60-70 °C with derating |
standards | EN/IEC 60947-5-1, GB/T 14048.5, UL 60947-5-1, CSA C22.2 No 60947-5-1, JIS C8201-5-1 |
insulation resistance | > 10 MOhm |
mechanical robustness | shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27, vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6, vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account