TeSys D control relay - 3 NO + 2 NC - <= 690 V - 110 V DC standard coil

CAD32FD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPCTR
Pincode Group default
Part Number CAD32FD
[Ith] conventional free air thermal current 10 A (at 60 °C)
[Uc] control circuit voltage 110 V DC
[Ui] rated insulation voltage 600 V UL certified, 600 V CSA certified, 690 V conforming to IEC 60947-5-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
ambient air temperature for storage -60-80 °C
associated fuse rating 10 A gG conforming to IEC 60947-5-1
compatibility code CAD
connections - terminals screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end, screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end, screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end, screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end, screw clamp terminals 1 cable(s) 1-4 mm²solid without cable end, screw clamp terminals 2 cable(s) 1-4 mm²solid without cable end
contactor application control circuit
control circuit type DC standard
control circuit voltage limits 0.1...0.25 Uc (-40-70 °C):drop-out DC, 0.7...1.25 Uc (-40-60 °C):operational DC, 1...1.25 Uc (60-70 °C):operational DC
depth 93 mm
device short name CAD
height 77 mm
IP degree of protection IP2X front face conforming to VDE 0106
Irms rated making capacity 140 A AC conforming to IEC 60947-5-1, 250 A DC conforming to IEC 60947-5-1
maximum operating rate 180 cyc/mn
mechanical durability 30 Mcycles
minimum switching current 5 mA
minimum switching voltage 17 V
mounting support rail, plate
net weight 0.58 kg
non-overlap time 1.5 ms on energisation between NC and NO contact, 1.5 ms on de-energisation between NC and NO contact
operating altitude 0...3000 m
operating time 53...72 ms coil energisation and NO closing, 16...24 ms coil de-energisation and NO opening, 47...63 ms coil energisation and NC opening, 15...25 ms coil de-energisation and NC closing
pole contact composition 3 NO + 2 NC
product certifications CB Scheme, CCC, UL, CSA, EAC, CE, UKCA
product or component type control relay
protective treatment TH conforming to IEC 60068
range TeSys, TeSys Deca
range of product TeSys D control relay
rated operational voltage limits <= 690 V AC 25...400 Hz
tightening torque 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2, 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
utilisation category AC-15, DC-13, AC-14
width 45 mm
[Icw] rated short-time withstand current 100 A - 1 s, 120 A - 500 ms, 140 A - 100 ms
Hold-in power consumption in W 5.4-5.4 W at 20 °C
Inrush power in W 5.4-5.4 W (at 20 °C)
Time constant 28 ms
ambient air temperature for operation -40-60 °C, 60-70 °C with derating
standards EN/IEC 60947-5-1, GB/T 14048.5, UL 60947-5-1, CSA C22.2 No 60947-5-1, JIS C8201-5-1
insulation resistance > 10 MOhm
mechanical robustness shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27, vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6, vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys D control relay - 3 NO + 2 NC - <= 690 V - 110 V DC standard coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 220 V AC coil
LC1D09M7

In stock

LADN22 Auxiliary contact block, TeSys D, 2NO + 2NC, front mounting, screw terminals.
LADN22

In stock

Auxiliary contact block, TeSys D, 1NO + 1NC, front mounting, screw terminals
LADN11

In stock

Auxiliary contact block, TeSys D, 2NO, front mounting, screw clamp terminals
LADN20

In stock

Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 0.1-30s, front, screw clamp terminals
LADT2

In stock

Auxiliary contact block, TeSys D, 3NO + 1NC, front mounting, screw clamp terminals
LADN31

In stock

Auxiliary contact block, TeSys D, 4NO, front mounting, screw clamp terminals
LADN40

In stock

Time delay auxiliary contact block, TeSys D, 1NO + 1NC, off delay 1-30s, front, screw clamp terminals
LADR2

In stock