
calcActive())">
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 125 A 48 V AC 50/60 Hz coil
LC1D80008E7
AEDÂ 1,548.50
AEDÂ 1,117.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D80008E7
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 125 A 48 V AC 50/60 Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 125 A 48 V AC 50/60 Hz coil
AEDÂ 1,548.50
AEDÂ 1,117.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D80008E7 |
[Ith] conventional free air thermal current | 125 A (at 60 °C) for power circuit |
[Uc] control circuit voltage | 48 V AC 50/60 Hz |
[Ui] rated insulation voltage | power circuit: 600 V CSA certified, power circuit: 600 V UL certified, power circuit: 1000 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947 |
associated fuse rating | 200 A gG at <= 690 V coordination type 1 for power circuit, 160 A gG at <= 690 V coordination type 2 for power circuit |
average impedance | 0.8 mOhm - Ith 125 A 50 Hz for power circuit |
climatic withstand | conforming to IACS E10 exposure to damp heat |
coil technology | without built-in suppressor module |
compatibility code | LC1D |
connections - terminals | control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, power circuit: connector 1 4-50 mm² - cable stiffness: flexible without cable end, power circuit: connector 2 4-25 mm² - cable stiffness: flexible without cable end, power circuit: connector 1 4-50 mm² - cable stiffness: flexible with cable end, power circuit: connector 2 4-16 mm² - cable stiffness: flexible with cable end, power circuit: connector 1 4-50 mm² - cable stiffness: solid without cable end, power circuit: connector 2 4-25 mm² - cable stiffness: solid without cable end |
contact compatibility | M1 |
contactor application | resistive load |
control circuit type | AC at 50/60 Hz |
control circuit voltage limits | 0.85...1.1 Uc (-40-55 °C):operational AC 60 Hz, 0.3...0.6 Uc (-40-55 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-55 °C):operational AC 50 Hz |
depth | 140 mm |
device short name | LC1D |
fire resistance | 850 °C conforming to IEC 60695-2-1 |
flame retardance | V1 conforming to UL 94 |
heat dissipation | 6-10 W at 50/60 Hz |
height | 127 mm |
hold-in power consumption in VA | 26-26 VA 60 Hz cos phi 0.3 (at 20 °C), 26-26 VA 50 Hz cos phi 0.3 (at 20 °C) |
inrush power in VA | 245-245 VA 60 Hz cos phi 0.75 (at 20 °C), 245-245 VA 50 Hz cos phi 0.75 (at 20 °C) |
IP degree of protection | IP20 front face conforming to IEC 60529 |
Irms rated making capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
maximum operating rate | 3600 cyc/h 60 °C |
mechanical durability | 4 Mcycles |
mounting support | plate, rail |
net weight | 1.84 kg |
operating altitude | 0...3000 m |
operating time | 20...35 ms closing, 6...20 ms opening |
overvoltage category | III |
permissible ambient air temperature around the device | -40-60 °C, 60-70 °C with derating |
pole contact composition | 2 NO + 2 NC |
Poles Description | 4P |
pollution degree | 3 |
power dissipation per pole | 12.5 W AC-1 |
product certifications | UL, CSA, CCC, EAC, UKCA, CB, EU-RO-MR by DNV-GL |
product or component type | contactor |
protective cover | without |
protective treatment | TH conforming to IEC 60068-2-30 |
range | TeSys |
range of product | TeSys Deca |
rated breaking capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
rated operational voltage limits | power circuit: <= 690 V AC 25...400 Hz |
safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
tightening torque | control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2, power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm, power circuit: 12 N.m - on connector hexagonal screw head 4 mm, control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
utilisation category | AC-1 |
width | 96 mm |
[Icw] rated short-time withstand current | 640 A 40 °C - 10 s for power circuit, 990 A 40 °C - 1 s for power circuit, 135 A 40 °C - 10 min for power circuit, 320 A 40 °C - 1 min for power circuit |
standards | EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 60947-4-1, UL 60947-5-1, CSA C22.2 No 60947-4-1, CSA C22.2 No 60947-5-1, GB/T 14048.4 |
[Ie] rated operational current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
mechanical robustness | vibrations contactor open (2 Gn, 5...300 Hz) , shocks contactor open (8 Gn for 11 ms) , vibrations contactor closed (3 Gn, 5...300 Hz) , shocks contactor closed (10 Gn for 11 ms) |
Electrical Durability | 0.8 Mcycles 125 A AC-1 at Ue <= 440 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account