TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 95 A - 240 V AC 50/60 Hz coil
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 95 A - 240 V AC 50/60 Hz coil
Excl. Tax
Excl. Tax
Product Details
Activity | PPCTR |
---|---|
Pincode Group | default |
Part Number | LC1D95U7 |
[Ith] conventional free air thermal current | 10 A (at 60 °C) for signalling circuit, 125 A (at 60 °C) for power circuit |
[Uc] control circuit voltage | 240 V AC 50/60 Hz |
[Ui] rated insulation voltage | power circuit: 1000 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947 |
associated fuse rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1, 200 A gG at <= 690 V coordination type 1 for power circuit, 160 A gG at <= 690 V coordination type 2 for power circuit |
auxiliary contact composition | 1 NO + 1 NC |
auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1, type mirror contact 1 NC conforming to IEC 60947-4-1 |
average impedance | 0.8 mOhm - Ith 125 A 50 Hz for power circuit |
climatic withstand | conforming to IACS E10 exposure to damp heat |
coil technology | without built-in suppressor module |
compatibility code | LC1D |
connections - terminals | control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, power circuit: connector 1 4-50 mm² - cable stiffness: flexible without cable end, power circuit: connector 2 4-25 mm² - cable stiffness: flexible without cable end, power circuit: connector 1 4-50 mm² - cable stiffness: flexible with cable end, power circuit: connector 2 4-16 mm² - cable stiffness: flexible with cable end, power circuit: connector 1 4-50 mm² - cable stiffness: solid without cable end, power circuit: connector 2 4-25 mm² - cable stiffness: solid without cable end |
contact compatibility | M11 |
contactor application | motor control, resistive load |
control circuit type | AC at 50/60 Hz |
control circuit voltage limits | 0.8...1.1 Uc (-40-55 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-55 °C):operational AC 60 Hz, 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 1...1.1 Uc (55-70 °C):operational AC 50/60 Hz |
depth | 130 mm |
device short name | LC1D |
fire resistance | 850 °C conforming to IEC 60695-2-1 |
flame retardance | V1 conforming to UL 94 |
heat dissipation | 6-10 W at 50/60 Hz |
height | 127 mm |
hold-in power consumption in VA | 26-26 VA 60 Hz cos phi 0.3 (at 20 °C), 26-26 VA 50 Hz cos phi 0.3 (at 20 °C) |
inrush power in VA | 245-245 VA 60 Hz cos phi 0.75 (at 20 °C), 245-245 VA 50 Hz cos phi 0.75 (at 20 °C) |
IP degree of protection | IP20 front face conforming to IEC 60529 |
Irms rated making capacity | 1100 A at 440 V AC for power circuit conforming to IEC 60947, 140 A AC for signalling circuit conforming to IEC 60947-5-1, 250 A DC for signalling circuit conforming to IEC 60947-5-1 |
maximum operating rate | 3600 cyc/h 60 °C |
mechanical durability | 4 Mcycles |
minimum switching current | 5 mA for signalling circuit |
minimum switching voltage | 17 V for signalling circuit |
motor power hp | 7.5 hp at 120 V AC 60 Hz for 1 phase motors, 15 hp at 230/240 V AC 60 Hz for 1 phase motors, 30 hp at 200/208 V AC 60 Hz for 3 phases motors, 30 hp at 230/240 V AC 60 Hz for 3 phases motors, 60 hp at 460/480 V AC 60 Hz for 3 phases motors, 60 hp at 575/600 V AC 60 Hz for 3 phases motors |
motor power kW | 25 kW at 220...230 V AC 50 Hz (AC-3), 45 kW at 380...400 V AC 50 Hz (AC-3), 45 kW at 415...440 V AC 50 Hz (AC-3), 55 kW at 500 V AC 50 Hz (AC-3), 45 kW at 660...690 V AC 50 Hz (AC-3), 15 kW at 400 V AC 50 Hz (AC-4), 25 kW at 220...230 V AC 50 Hz (AC-3e), 45 kW at 380...400 V AC 50 Hz (AC-3e), 45 kW at 415...440 V AC 50 Hz (AC-3e), 55 kW at 500 V AC 50 Hz (AC-3e), 45 kW at 660...690 V AC 50 Hz (AC-3e) |
mounting support | rail, plate |
net weight | 1.61 kg |
non-overlap time | 1.5 ms on de-energisation between NC and NO contact, 1.5 ms on energisation between NC and NO contact |
operating altitude | 0...3000 m |
operating time | 20...35 ms closing, 6...20 ms opening |
overvoltage category | III |
permissible ambient air temperature around the device | -40-60 °C, 60-70 °C with derating |
pole contact composition | 3 NO |
Poles Description | 3P |
pollution degree | 3 |
power dissipation per pole | 12.5 W AC-1, 7.2 W AC-3, 7.2 W AC-3e |
product certifications | IECEE CB Scheme, UL, CSA, CCC, EAC, LROS (Lloyds register of shipping), RINA, BV, DNV-GL |
product or component type | contactor |
protective cover | with |
protective treatment | TH conforming to IEC 60068-2-30 |
range | TeSys |
range of product | TeSys Deca |
rated breaking capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
rated operational voltage limits | power circuit: <= 690 V AC 25...400 Hz |
safety reliability level | B10d = 1.3 Mcycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20 Mcycles contactor with mechanical load conforming to EN/ISO 13849-1 |
signalling circuit frequency | 25...400 Hz |
tightening torque | control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2, power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm, power circuit: 12 N.m - on connector hexagonal screw head 4 mm, control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
utilisation category | AC-3, AC-3e, AC-4, AC-1 |
width | 85 mm |
[Icw] rated short-time withstand current | 1100 A 40 °C - 1 s for power circuit, 800 A 40 °C - 10 s for power circuit, 400 A 40 °C - 1 min for power circuit, 135 A 40 °C - 10 min for power circuit, 140 A - 100 ms for signalling circuit, 120 A - 500 ms for signalling circuit, 100 A - 1 s for signalling circuit |
standards | EN/IEC 60947-1, EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, UL 60947-5-1, CSA C22.2 No 60947-4-1, CSA C22.2 No 60947-5-1, GB/T 14048.4 |
[Ie] rated operational current | 95 A (at <60 °C) at <= 440 V AC-3 for power circuit, 125 A (at <60 °C) at <= 690 V AC-1 for power circuit, 95 A (at <60 °C) at <= 440 V AC-3e for power circuit |
insulation resistance | > 10 MOhm for signalling circuit |
mechanical robustness | vibrations contactor open (2 Gn, 5...300 Hz) , shocks contactor open (8 Gn for 11 ms) , vibrations contactor closed (3 Gn, 5...300 Hz) , shocks contactor closed (10 Gn for 11 ms) |
Electrical Durability | 1.2 Mcycles 95 A AC-3, 1.3 Mcycles 125 A AC-1, 1.2 Mcycles 95 A AC-3e |