TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 38 A - 240 V AC 50/60 Hz coil

LC1D38U7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 38A/440V AC-3/3e (18.5kW@400V). It provides a 240V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).



Promotional Video

Product Details

Activity PPCTR
Pincode Group default
Part Number LC1D38U7
Weight 415.0 g
Package1 Length*Width*Height 11.2 cm x 9.2 cm x 5.0 cm
Country of Manufacturing France
[Ie] rated operational current 50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 38 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 38 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit, 50 A (at 60 °C) for power circuit
[Uc] control circuit voltage 240 V AC 50/60 Hz
[ue] Rated Operational Voltage power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC
[Ui] rated insulation voltage power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified, power circuit: 690 V conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
ambient air temperature for operation -40-60 °C, 60-70 °C with derating
ambient air temperature for storage -60-80 °C
associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1, 63 A gG at <= 690 V coordination type 1 for power circuit, 63 A gG at <= 690 V coordination type 2 for power circuit
auxiliary contact composition 1 NO + 1 NC
auxiliary contacts type type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1, type mirror contact 1 NC conforming to IEC 60947-4-1
average impedance 2 mOhm - Ith 50 A 50 Hz for power circuit
climatic withstand conforming to IACS E10 exposure to damp heat, conforming to IEC 60947-1 Annex Q category D exposure to damp heat
coil technology without built-in suppressor module
compatibility code LC1D
connections - terminals control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 1 2.5-10 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 2 2.5-10 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 1 1-10 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1.5-10 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 2 2.5-10 mm² - cable stiffness: solid without cable end
contact compatibility M2
contactor application resistive load, motor control
control circuit type AC at 50/60 Hz
control circuit voltage limits 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz, 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz
depth 92 mm
device short name LC1D
electrical durability 1.4 Mcycles 50 A AC-1 at Ue <= 440 V, 1.4 Mcycles 38 A AC-3 at Ue <= 440 V, 1.4 Mcycles 38 A AC-3e at Ue <= 440 V
fire resistance 850 °C conforming to IEC 60695-2-1
flame retardance V1 conforming to UL 94
heat dissipation 2-3 W at 50/60 Hz
height 85 mm
hold-in power consumption in VA 7.5-7.5 VA 60 Hz cos phi 0.3 (at 20 °C), 7-7 VA 50 Hz cos phi 0.3 (at 20 °C)
inrush power in VA 70-70 VA 60 Hz cos phi 0.75 (at 20 °C), 70-70 VA 50 Hz cos phi 0.75 (at 20 °C)
insulation resistance > 10 MOhm for signalling circuit
IP degree of protection IP20 front face conforming to IEC 60529
Irms rated making capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1, 250 A DC for signalling circuit conforming to IEC 60947-5-1, 550 A at 440 V for power circuit conforming to IEC 60947
maximum operating rate 3600 cyc/h 60 °C
mechanical durability 15 Mcycles
mechanical robustness vibrations contactor open: 2 Gn, 5...300 Hz, vibrations contactor closed: 4 Gn, 5...300 Hz, shocks contactor closed: 15 Gn for 11 ms, shocks contactor open: 8 Gn for 11 ms
minimum switching current 5 mA for signalling circuit
minimum switching voltage 17 V for signalling circuit
motor power hp 10 hp at 230/240 V AC 50/60 Hz for 3 phases motors, 10 hp at 200/208 V AC 50/60 Hz for 3 phases motors, 5 hp at 240 V AC 50/60 Hz for 1 phase motors, 20 hp at 480 V AC 50/60 Hz for 3 phases motors, 25 hp at 600 V AC 50/60 Hz for 3 phases motors
motor power kW 18.5 kW at 500 V AC 50/60 Hz (AC-3), 18.5 kW at 660...690 V AC 50/60 Hz (AC-3), 7.5 kW at 400 V AC 50/60 Hz (AC-4), 18.5 kW at 380...400 V AC 50/60 Hz (AC-3), 9 kW at 220...230 V AC 50/60 Hz (AC-3), 18.5 kW at 415...440 V AC 50/60 Hz (AC-3), 18.5 kW at 500 V AC 50/60 Hz (AC-3e), 18.5 kW at 660...690 V AC 50/60 Hz (AC-3e), 18.5 kW at 380...400 V AC 50/60 Hz (AC-3e), 9 kW at 220...230 V AC 50/60 Hz (AC-3e), 18.5 kW at 415...440 V AC 50/60 Hz (AC-3e)
motor starter type direct on-line contactor
mounting support rail, plate
net weight 0.38 kg
non-overlap time 1.5 ms on de-energisation between NC and NO contact, 1.5 ms on energisation between NC and NO contact
operating altitude 0...3000 m
operating time 4...19 ms opening, 12...22 ms closing
overvoltage category III
permissible ambient air temperature around the device -40-60 °C, 60-70 °C with derating
pole contact composition 3 NO
Poles Description 3P
pollution degree 3
power dissipation per pole 5 W AC-1, 3 W AC-3, 3 W AC-3e
power range 7-11 kW at 200-240 V 3 phases, 15-25 kW at 380-440 V 3 phases, 15-25 kW at 480-500 V 3 phases, 15-25 kW at 525-690 V 3 phases, 4-6 kW at 100-120 V 3 phases
product certifications DNV, GOST, LROS (Lloyds register of shipping), RINA, CCC, BV, GL, UL, CSA
product or component type contactor
protective cover with
protective treatment TH conforming to IEC 60068-2-30
range TeSys, TeSys Deca
range of product TeSys Deca
rated breaking capacity 550 A at 440 V for power circuit conforming to IEC 60947
rated operational voltage limits power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC
safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
signalling circuit frequency 25...400 Hz
standards CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1
tightening torque control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2, power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2, power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
utilisation category AC-4, AC-1, AC-3, AC-3e
width 45 mm
[Icw] rated short-time withstand current 60 A 40 °C - 10 min for power circuit, 430 A 40 °C - 1 s for power circuit, 150 A 40 °C - 1 min for power circuit, 310 A 40 °C - 10 s for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit
standards CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1
[Ie] rated operational current 50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 38 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 38 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
insulation resistance > 10 MOhm for signalling circuit
mechanical robustness vibrations contactor open (2 Gn, 5...300 Hz) , vibrations contactor closed (4 Gn, 5...300 Hz) , shocks contactor closed (15 Gn for 11 ms) , shocks contactor open (8 Gn for 11 ms)
Electrical Durability 1.4 Mcycles 50 A AC-1 at Ue <= 440 V, 1.4 Mcycles 38 A AC-3 at Ue <= 440 V, 1.4 Mcycles 38 A AC-3e at Ue <= 440 V

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 38 A - 240 V AC 50/60 Hz coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Time delay auxiliary contact block, TeSys D, 1NO + 1NC, off delay 1-30s, front, screw clamp terminals
LADR2

In stock

Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, without electrical interlock
LAD9R1

Out of stock

Motor circuit breaker, TeSys GV3, 3P, 40 A, magnetic, rotary handle, EverLink terminals
GV3L40

Out of stock

Time delay auxiliary contact block, TeSys D, 1NO + 1NC, off delay 0.3-3s, front, screw clamp terminals
LADR0

In stock

Time delay auxiliary contact block, TeSys D, 1NO + 1NC, off delay 10-180s, front, screw clamp terminals
LADR4

In stock

Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 0.3-3s, front, screw clamp terminals
LADT0

In stock

Auxiliary contact block, TeSys D, 1NO + 3NC, front mounting, screw clamp terminals
LADN13

In stock

Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 1-30s, front, screw clamp terminals
LADS2

In stock