
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 38 A - 110 V AC 50/60 Hz coil
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 38 A - 110 V AC 50/60 Hz coil
Excl. Tax
Excl. Tax
Description
TeSys D contactor, 3 poles (3NO), for motor control applications up to 38A/440V AC-3/3e (18.5kW@400V). It provides a 110V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D38F7 |
Weight | 413.0 g |
Package1 Length*Width*Height | 11.2 cm x 9.2 cm x 5.0 cm |
Country of Manufacturing | France |
[Ie] rated operational current | 50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 38 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
[Ith] conventional free air thermal current | 10 A (at 60 °C) for signalling circuit, 50 A (at 60 °C) for power circuit |
[Uc] control circuit voltage | 110 V AC 50/60 Hz |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
[Ui] rated insulation voltage | power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified, power circuit: 690 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947 |
ambient air temperature for operation | -40-60 °C, 60-70 °C with derating |
ambient air temperature for storage | -60-80 °C |
associated fuse rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1, 63 A gG at <= 690 V coordination type 1 for power circuit, 63 A gG at <= 690 V coordination type 2 for power circuit |
auxiliary contact composition | 1 NO + 1 NC |
auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1, type mirror contact 1 NC conforming to IEC 60947-4-1 |
average impedance | 2 mOhm - Ith 50 A 50 Hz for power circuit |
climatic withstand | conforming to IACS E10 exposure to damp heat, conforming to IEC 60947-1 Annex Q category D exposure to damp heat |
coil technology | without built-in suppressor module |
compatibility code | LC1D |
connections - terminals | control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 1 2.5-10 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 2 2.5-10 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 1 1-10 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1.5-10 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 2 2.5-10 mm² - cable stiffness: solid without cable end |
contact compatibility | M2 |
contactor application | resistive load, motor control |
control circuit type | AC at 50/60 Hz |
control circuit voltage limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz, 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz |
depth | 92 mm |
device short name | LC1D |
electrical durability | 1.4 Mcycles 50 A AC-1 at Ue <= 440 V, 1.4 Mcycles 38 A AC-3 at Ue <= 440 V, 1.4 Mcycles 38 A AC-3e at Ue <= 440 V |
fire resistance | 850 °C conforming to IEC 60695-2-1 |
flame retardance | V1 conforming to UL 94 |
heat dissipation | 2-3 W at 50/60 Hz |
height | 85 mm |
hold-in power consumption in VA | 7.5-7.5 VA 60 Hz cos phi 0.3 (at 20 °C), 7-7 VA 50 Hz cos phi 0.3 (at 20 °C) |
inrush power in VA | 70-70 VA 60 Hz cos phi 0.75 (at 20 °C), 70-70 VA 50 Hz cos phi 0.75 (at 20 °C) |
insulation resistance | > 10 MOhm for signalling circuit |
IP degree of protection | IP20 front face conforming to IEC 60529 |
Irms rated making capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1, 250 A DC for signalling circuit conforming to IEC 60947-5-1, 550 A at 440 V for power circuit conforming to IEC 60947 |
maximum operating rate | 3600 cyc/h 60 °C |
mechanical durability | 15 Mcycles |
mechanical robustness | vibrations contactor open: 2 Gn, 5...300 Hz, vibrations contactor closed: 4 Gn, 5...300 Hz, shocks contactor closed: 15 Gn for 11 ms, shocks contactor open: 8 Gn for 11 ms |
minimum switching current | 5 mA for signalling circuit |
minimum switching voltage | 17 V for signalling circuit |
motor power hp | 10 hp at 230/240 V AC 50/60 Hz for 3 phases motors, 10 hp at 200/208 V AC 50/60 Hz for 3 phases motors, 5 hp at 240 V AC 50/60 Hz for 1 phase motors, 20 hp at 480 V AC 50/60 Hz for 3 phases motors, 25 hp at 600 V AC 50/60 Hz for 3 phases motors |
motor power kW | 18.5 kW at 500 V AC 50/60 Hz, 18.5 kW at 660...690 V AC 50/60 Hz, 18.5 kW at 380...400 V AC 50/60 Hz, 9 kW at 220...230 V AC 50/60 Hz, 18.5 kW at 415...440 V AC 50/60 Hz |
motor starter type | direct on-line contactor |
mounting support | plate, rail |
net weight | 0.38 kg |
non-overlap time | 1.5 ms on de-energisation between NC and NO contact, 1.5 ms on energisation between NC and NO contact |
operating altitude | 0...3000 m |
operating time | 4...19 ms opening, 12...22 ms closing |
overvoltage category | III |
permissible ambient air temperature around the device | -40-60 °C, 60-70 °C with derating |
pole contact composition | 3 NO |
Poles Description | 3P |
pollution degree | 3 |
power dissipation per pole | 5 W AC-1, 3 W AC-3, 3 W AC-3e |
power range | 7-11 kW at 200-240 V 3 phases, 15-25 kW at 380-440 V 3 phases, 15-25 kW at 480-500 V 3 phases, 15-25 kW at 525-690 V 3 phases, 4-6 kW at 100-120 V 3 phases |
product certifications | UL, DNV, RINA, BV, CCC, CSA, LROS (Lloyds register of shipping), GL, GOST |
product or component type | contactor |
protective cover | with |
protective treatment | TH conforming to IEC 60068-2-30 |
range | TeSys, TeSys Deca |
range of product | TeSys Deca |
rated breaking capacity | 550 A at 440 V for power circuit conforming to IEC 60947 |
rated operational voltage limits | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
signalling circuit frequency | 25...400 Hz |
standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
tightening torque | control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2, power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2, power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
utilisation category | AC-4, AC-1, AC-3, AC-3e |
width | 45 mm |
[Icw] rated short-time withstand current | 60 A 40 °C - 10 min for power circuit, 430 A 40 °C - 1 s for power circuit, 150 A 40 °C - 1 min for power circuit, 310 A 40 °C - 10 s for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
[Ie] rated operational current | 50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 38 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
insulation resistance | > 10 MOhm for signalling circuit |
mechanical robustness | vibrations contactor open (2 Gn, 5...300 Hz) , vibrations contactor closed (4 Gn, 5...300 Hz) , shocks contactor closed (15 Gn for 11 ms) , shocks contactor open (8 Gn for 11 ms) |
Electrical Durability | 1.4 Mcycles 50 A AC-1 at Ue <= 440 V, 1.4 Mcycles 38 A AC-3 at Ue <= 440 V, 1.4 Mcycles 38 A AC-3e at Ue <= 440 V |