
calcActive())">
Symmetrical mounting rail H35D7.5mm - L 200mm for spacial SBM
NSYAMRD20357SB
AEDÂ 7.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYAMRD20357SB
Symmetrical mounting rail H35D7.5mm - L 200mm for spacial SBM
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Symmetrical mounting rail H35D7.5mm - L 200mm for spacial SBM
AEDÂ 7.05
Description
Set of 10 symmetrical DIN rails for equipment to be used in Spacial SBM enclosures The rail is made from zinc coated 1mm steel The nominal width is 185mm and fixing centers width is 164mm The depth is 7,5mm The height is 35mm Net weight is 0,062kg This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYAMRD20357SB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account