
calcActive())">
Switched socket with USB charger, Avataron, 21W type A+C, 2 gang, 13A, metal gold hairline
E83T25ACUSB_GH_G12
AEDÂ 521.62
AEDÂ 397.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E83T25ACUSB_GH_G12
Switched socket with USB charger, Avataron, 21W type A+C, 2 gang, 13A, metal gold hairline
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket with USB charger, Avataron, 21W type A+C, 2 gang, 13A, metal gold hairline
AEDÂ 521.62
AEDÂ 397.00
Product Details
Load Type | no inductive load |
---|---|
Rated current | power circuit: 13 A 240 V, AC, 50 Hz |
Part Number | E83T25ACUSB_GH_G12 |
Activity | HDCWD |
Weight | 202.0 g |
Package1 Length*Width*Height | 17.2 cm x 8.6 cm x 3.7 cm |
[ue] Rated Operational Voltage | 240 V AC 50 Hz |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1 x 4 mm² for solid cable(s) |
Colour | metal gold hairline |
Colour | Metal Gold Hairline |
Connector Type | USB type A, USB type C |
depth | 32 mm |
device mounting | flush 47 mm |
Device Presentation | complete mechanism |
Electrical Connection | 3 screw terminal |
Embedding Depth | 24 mm |
fixing center | 120.6 mm |
fixing mode | by screws M3.5 x 25 mm |
height | 147 mm |
Input Power | 30 W |
Integrated Connection Type | 2 USB port 5 V DC, maximum load current: 3.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) 2407 Bayer: grid plate |
mounting support | mounting box conforming to BS 4662 |
net weight | 0.2 kg |
Number of Gangs | 2 gangs |
Number of Power Socket Outlets | 2 x 2 x 2P + E with shutters, British |
operating altitude | <= 2000 m |
Power Consumption in w | 21 W |
product certifications | IEC |
product or component type | switched socket with USB charger |
Protection Type | USB port: over temperature protection with PWM IC circuit |
range | AvatarOn |
relative humidity | 0-95 % |
Screwdriver Shape | Philips |
shape of screw head | cross |
Socket Additional Information | shuttered |
standards | BS 1363-2 |
Surface Finish | glossy |
Surface Treatment | metallic |
Switch Function | ON/OFF power-socket outlet |
width | 87 mm |
Wire Stripping Length | 10-12 mm |
ambient air temperature for operation | 0-40 °C |
standards | BS 1363-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account