Switched socket with USB charger, AvatarOn, 10A 250V, 1gang, International soc, Metal gold hairline
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switched socket with USB charger, AvatarOn, 10A 250V, 1gang, International soc, Metal gold hairline
Excl. Tax
Excl. Tax
Product Details
Load Type | 240 V AC |
---|---|
Pincode Group | default |
Rated current | power circuit: 10 A 250 V, AC, 50 Hz |
Part Number | E8315TSU_GH |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1 x 4 mm² for solid cable(s) |
Colour | metal gold hairline |
Connector Type | USB type A |
depth | 32 mm |
device mounting | flush 28.5 mm |
Device Presentation | complete mechanism |
Electrical Connection | 3 screw terminal |
Embedding Depth | 24 mm |
fixing center | 120.6 mm |
fixing mode | by screws M3.5 x 25 mm |
height | 147 mm |
Integrated Connection Type | 2 USB port 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) 2407 Bayer: grid plate |
mounting support | mounting box conforming to BS 4662 |
net weight | 0.2 kg |
Number of Gangs | 1 gang |
Number of Power Socket Outlets | 1 x 3P with shutters, universal |
operating altitude | <= 2000 m |
Power Consumption in w | 10.5 W |
product certifications | IEC |
product or component type | switched socket with USB charger |
Protection Type | USB port: over temperature protection with PWM IC circuit |
range | AvatarOn |
relative humidity | 0-95 % |
Screwdriver Shape | Philips |
shape of screw head | cross |
Socket Additional Information | shuttered |
Surface Finish | glossy |
Surface Treatment | laminate |
Switch Function | ON/OFF power-socket outlet |
width | 87 mm |
Wire Stripping Length | 10-12 mm |
ambient air temperature for operation | 0-40 °C |
standards | BS 1363-2 |