
calcActive())">
Switched Socket, Ultimate, 2 USB charger, 1 gang, 13A, antique brass
GU34102USBACBABP
AEDÂ 336.43
AEDÂ 243.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU34102USBACBABP
Switched Socket, Ultimate, 2 USB charger, 1 gang, 13A, antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched Socket, Ultimate, 2 USB charger, 1 gang, 13A, antique brass
AEDÂ 336.43
AEDÂ 243.00
Product Details
Rated current | 13 A at 250 V AC 50/60 Hz |
---|---|
Part Number | GU34102USBACBABP |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | Screwless flat plate |
Clamping Connection Capacity | 2 x 6 mm² for solid cable(s) |
Colour | front plate: antique brass |
depth | 32 mm |
device application | USB charger |
device mounting | flush |
Device Presentation | complete product |
Earth Circuit | standard earth |
fixing mode | 2 screw: M3.5 26 mm diameter: 3.5 mm |
height | 88 mm |
Integrated Connection Type | 2 socket-outlet 250 V AC 13 A 50/60 Hz |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.23 kg |
Number of Gangs | 1 gang |
Outlet Standard | BS 1363 |
Pilot Light | silver without LED |
Product Brand | Schneider Electric |
product or component type | switched socket with USB charger |
Quality Labels | CE |
Quantity per set | set of 1 |
range | Ultimate |
Socket Additional Information | earthed |
Surface Finish | brass finish |
Switch Function | 1-pole |
Type of Installation | indoor |
Type of Packing | box |
width | 88 mm |
standards | BS 1363-2 |
product compatibility | mobile/tablet |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account