
calcActive())">
Switched socket, S-Classic, 13A, 250V, 2 gang
E25
AEDÂ 35.00
AEDÂ 30.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E25
Switched socket, S-Classic, 13A, 250V, 2 gang
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket, S-Classic, 13A, 250V, 2 gang
AEDÂ 35.00
AEDÂ 30.00
Product Details
Rated current | 13 A at 250 V AC 50/60 Hz |
---|---|
Part Number | E25 |
Activity | HDCWD |
depth | 30.5 mm |
device application | power supply |
device mounting | flush, surface |
Embedding Depth | 12.5 mm |
height | 87 mm |
Material | PC (polycarbonate) |
Number of Gangs | 2 gangs |
Outlet Poles Configuration | 2 x 2P + E |
product or component type | socket-outlet with switch |
Quantity per set | set of 1 |
range | S-Classic |
range of product | S-Classic |
relative humidity | 0-95 % |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | MS 589-2, SS 145-2, BS 1363-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account