
calcActive())">
Switched Socket, AvatarOn, 3P, 5A 250V, 1gang, wine gold
E8315_5_WG_G12
AEDÂ 96.52
AEDÂ 74.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8315_5_WG_G12
Switched Socket, AvatarOn, 3P, 5A 250V, 1gang, wine gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched Socket, AvatarOn, 3P, 5A 250V, 1gang, wine gold
AEDÂ 96.52
AEDÂ 74.00
Product Details
Rated current | 5 A socket-outlet |
---|---|
Part Number | E8315_5_WG_G12 |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Colour | wine gold |
depth | 32.6 mm |
device application | power supply |
device mounting | surface |
Device Presentation | complete product |
Embedding Depth | 25 mm |
fixing mode | screw |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround |
net weight | 110 kg |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
Number of Terminals | 3 |
Outlet Poles Configuration | 3P |
Outlet Standard Description | with earthing contact |
Pilot Light | without LED |
product certifications | GCC |
product or component type | switched socket |
range | AvatarOn |
Screwdriver Shape | Philips |
Service Life in Cycles | 20000 cycles |
Socket Number | 1 |
Surface Finish | glossy |
Surface Treatment | painted cover plate |
Switch Function | 1-pole 1-way |
Type of Packing | flow-pack |
width | 86 mm |
Outlet standard deviation | British BS 546 |
ambient air temperature for operation | -5-45 °C |
standards | MS 1577, SS 472 |
connections - terminals | screw terminal |
Electrical Durability | 5000 cycles |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account