![Switched Socket, AvatarOn, 3P, 5A 250V, 1gang, dark grey main product photo](https://eshop-ae.se.com/media/catalog/product/placeholder/default/Image_Placeholder.jpg)
Switched Socket, AvatarOn, 3P, 5A 250V, 1gang, dark grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switched Socket, AvatarOn, 3P, 5A 250V, 1gang, dark grey
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 5 A socket-outlet |
Part Number | E8315_5_DG_G12 |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Colour | dark grey |
depth | 32.6 mm |
device application | power supply |
device mounting | surface |
Device Presentation | complete product |
fixing mode | screw |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 3P |
Outlet Standard Description | with earthing contact |
product certifications | SIRIM |
product or component type | switched socket |
range | AvatarOn |
Service Life in Cycles | 20000 cycles |
Socket Number | 1 |
Surface Finish | glossy |
Surface Treatment | painted cover plate |
Type of Packing | flow-pack |
width | 86 mm |
Outlet standard deviation | British BS 546 |
ambient air temperature for operation | -5-45 °C |
standards | BS 546, MS 1577, SS 472 |
connections - terminals | screw terminal |
Electrical Durability | 5000 cycles |