
calcActive())">
Switch, S-Classic, 250V 10AX, 1-way switch, 1 gangs, white
E31/1/2A
AEDÂ 7.92
AEDÂ 7.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E31/1/2A
Switch, S-Classic, 250V 10AX, 1-way switch, 1 gangs, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, S-Classic, 250V 10AX, 1-way switch, 1 gangs, white
AEDÂ 7.92
AEDÂ 7.00
Product Details
Rated current | 10 AX at 250 V AC |
---|---|
Part Number | E31/1/2A |
Activity | HDCWD |
Actuator | rocker |
control type | rocker |
depth | 29.1 mm |
device application | control |
device mounting | surface, flush |
Embedding Depth | 12.5 mm |
height | 87 mm |
Material | plate: PC (polycarbonate), white, dolly: PC (polycarbonate), white, base: PA66, black |
Number of Gangs | 1 gang |
product or component type | switch |
Quantity per set | set of 1 |
range | S-Classic |
range of product | S-Classic |
relative humidity | 0-95 % |
Switch Application | lighting |
Switch Function | 1-way |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | SS 227-1, GB 16915.1, BS EN 60669-1, IEC 60669-1, MS IEC 60669-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account