
calcActive())">
Switch fused outlet, 13A
ESM32DFSG
AED 244.31
AED 187.00
AED 244.31
AED 244.31
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ESM32DFSG
Switch fused outlet, 13A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Rated current | 13 A |
---|---|
Part Number | ESM32DFSG |
Activity | HDCWD |
Weight | 267.2 g |
Package1 Length*Width*Height | 8.1 cm x 8.1 cm x 4.4 cm |
[in] Rated Current | 13 A |
device application | protection |
device mounting | flush, surface |
Device Presentation | complete product |
product or component type | fuse connection unit |