
calcActive())">
switch-disconnector NG125NA - 3 poles + N - 100 A
18895
AEDÂ 921.67
AEDÂ 670.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

18895
switch-disconnector NG125NA - 3 poles + N - 100 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
switch-disconnector NG125NA - 3 poles + N - 100 A
AEDÂ 921.67
AEDÂ 670.00
Product Details
Activity | HDCFD |
---|---|
Part Number | 18895 |
[icm] Rated Short-circuit Making Capacity | 2 kA switch-disconnector alone |
[Icw] rated short-time withstand current | 1.5 kA during 50 ms conforming to IEC 60947-3 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-3 |
9 Mm Pitches | 12 |
Connection Pitch | 27 mm between phases |
Contact Position Indicator | yes |
Locking Options Description | integrated padlocking |
Neutral Position | left |
Number of Protected Poles | 4 |
Provision for Padlocking | padlockable |
suitability for isolation | yes conforming to IEC 60947-3 |
Tropicalisation | 2 conforming to IEC 60068-1 |
utilisation category | AC-22A conforming to IEC 60947-3, AC-22B conforming to IEC 60947-3, AC-23B conforming to IEC 60947-3 |
ambient air temperature for storage | -40-70 °C |
colour | black |
compatibility code | NG125 |
connections - terminals | tunnel type terminals (top or bottom) 10-50 mm² flexible |
control type | toggle, manual tripping test |
depth | 81 mm |
device application | distribution, making and breaking under load |
device short name | NG125NA |
Electrical Durability | category A (except AC20, DC20): 1500 cycles AC 50/60 Hz conforming to IEC 60947-3, category B (except AC20, DC20): 300 cycles AC 50/60 Hz conforming to IEC 60947-3 |
height | 103 mm |
IK degree of protection | IK05 |
IP degree of protection | IP20 conforming to IEC 60529, IP40 conforming to IEC 60529 |
mechanical durability | 20000 cycles |
mounting mode | fixed |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.96 kg |
Poles Description | 4P |
pollution degree | 3 conforming to IEC 60947-3 |
product certifications | VDE |
product or component type | switch disconnector |
range | Acti9 |
range of product | NG125 |
width | 108 mm |
Wire Stripping Length | power circuit: 20 mm for top or bottom connection |
ambient air temperature for operation | -10-60 °C |
standards | EN 60947-3, IEC 60947-3 |
[Ie] rated operational current | 100 A at 500 V AC 50/60 Hz |
local signalling | ON/OFF indication, trip indicator |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-3 |
tightening torque | power circuit: 6-6 N.m top or bottom |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account