calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Switch disconnector iSW - 3P - 125 A - 415 V
- Description
- Specifications
- Documents
- Reviews
Description
This Acti9 iSW is a modular and reliable switch disconnector. it is a 3P, rated current is 125A, and operating voltage is 415VAC. Electrical endurance goes up to 2500 cycles, and Mechanical endurance goes up to 20000 cycles. The operating temperature is -25°C to +60°C. The storage temperature is -40°C to +85°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 6. The dimensions are (W) 54mm x (H) 85mm x (D) 73mm. This switch disconnector is used for control and isolation. This product is compliant with EN/IEC 60947-3, NZS 60947-3, AS 60947-3 and BS EN 60947-3.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9S66392 |
| [icm] Rated Short-circuit Making Capacity | 5 kA switch-disconnector alone |
| [icw] Rated Short-time Withstand Current | 1500 A |
| [Icw] rated short-time withstand current | 1500 A |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| [Uimp] rated impulse withstand voltage | 6 kV |
| 9 Mm Pitches | 6 |
| Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
| Connection Pitch | 18 mm between phases |
| Contact Position Indicator | yes |
| suitability for isolation | yes |
| Tropicalisation | 2 |
| utilisation category | AC-22A |
| Weight | 255.0 g |
| Package1 Length*Width*Height | 5.4 cm x 9.2 cm x 7.8 cm |
| Country of Manufacturing | Belgium |
| [Ie] rated operational current | 125 A at 415 V AC 50/60 Hz |
| ambient air temperature for operation | -25-60 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iSW |
| connections - terminals | tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule |
| control type | toggle |
| Depth | 73 mm |
| device application | isolation, control |
| device short name | iSW |
| Electrical Durability | 2500 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 |
| local signalling | ON/OFF indication |
| mechanical durability | 20000 cycles |
| mounting mode | fixed |
| mounting support | DIN rail |
| Poles Description | 3P |
| pollution degree | 3 |
| Product Name | Acti9 iSW |
| product or component type | switch disconnector |
| Range | Acti9 |
| range of product | iSW 40...125 |
| relative humidity | 95-95 % at 55-55 °C |
| standards | BS EN 60947-3, AS 60947-3, IEC 60947-3, EN 60947-3, NZS 60947-3 |
| Tightening Torque | 3.5 N.m |
| width | 54 mm |
| Wire Stripping Length | 9 mm |
| ambient air temperature for operation | -25-60 °C |
| standards | BS EN 60947-3, AS 60947-3, IEC 60947-3, EN 60947-3, NZS 60947-3 |
| [Ie] rated operational current | 125 A at 415 V AC 50/60 Hz |
| local signalling | ON/OFF indication |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz |
| tightening torque | 3.5 N.m |
Documents
Reviews
Description
This Acti9 iSW is a modular and reliable switch disconnector. it is a 3P, rated current is 125A, and operating voltage is 415VAC. Electrical endurance goes up to 2500 cycles, and Mechanical endurance goes up to 20000 cycles. The operating temperature is -25°C to +60°C. The storage temperature is -40°C to +85°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 6. The dimensions are (W) 54mm x (H) 85mm x (D) 73mm. This switch disconnector is used for control and isolation. This product is compliant with EN/IEC 60947-3, NZS 60947-3, AS 60947-3 and BS EN 60947-3.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9S66392 |
| [icm] Rated Short-circuit Making Capacity | 5 kA switch-disconnector alone |
| [icw] Rated Short-time Withstand Current | 1500 A |
| [Icw] rated short-time withstand current | 1500 A |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| [Uimp] rated impulse withstand voltage | 6 kV |
| 9 Mm Pitches | 6 |
| Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
| Connection Pitch | 18 mm between phases |
| Contact Position Indicator | yes |
| suitability for isolation | yes |
| Tropicalisation | 2 |
| utilisation category | AC-22A |
| Weight | 255.0 g |
| Package1 Length*Width*Height | 5.4 cm x 9.2 cm x 7.8 cm |
| Country of Manufacturing | Belgium |
| [Ie] rated operational current | 125 A at 415 V AC 50/60 Hz |
| ambient air temperature for operation | -25-60 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iSW |
| connections - terminals | tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule |
| control type | toggle |
| Depth | 73 mm |
| device application | isolation, control |
| device short name | iSW |
| Electrical Durability | 2500 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 |
| local signalling | ON/OFF indication |
| mechanical durability | 20000 cycles |
| mounting mode | fixed |
| mounting support | DIN rail |
| Poles Description | 3P |
| pollution degree | 3 |
| Product Name | Acti9 iSW |
| product or component type | switch disconnector |
| Range | Acti9 |
| range of product | iSW 40...125 |
| relative humidity | 95-95 % at 55-55 °C |
| standards | BS EN 60947-3, AS 60947-3, IEC 60947-3, EN 60947-3, NZS 60947-3 |
| Tightening Torque | 3.5 N.m |
| width | 54 mm |
| Wire Stripping Length | 9 mm |
| ambient air temperature for operation | -25-60 °C |
| standards | BS EN 60947-3, AS 60947-3, IEC 60947-3, EN 60947-3, NZS 60947-3 |
| [Ie] rated operational current | 125 A at 415 V AC 50/60 Hz |
| local signalling | ON/OFF indication |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz |
| tightening torque | 3.5 N.m |