
calcActive())">
Schneider Electric Acti9 iSW Switch 4P 20A 415V, A9S60420
A9S60420
AEDÂ 98.56
AEDÂ 73.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9S60420
Schneider Electric Acti9 iSW Switch 4P 20A 415V, A9S60420
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Acti9 iSW Switch 4P 20A 415V, A9S60420
AEDÂ 98.56
AEDÂ 73.00
Product Details
Activity | HDCFD |
---|---|
Part Number | A9S60420 |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 4 |
Connection Pitch | 9 mm between phases |
Contact Position Indicator | yes |
suitability for isolation | yes |
Tropicalisation | 2 |
utilisation category | AC-22A |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iSW |
connections - terminals | tunnel type terminals - 10 mm² - rigid, tunnel type terminals - 10 mm² - flexible, tunnel type terminals - 10 mm² - flexible with ferrule |
control type | toggle |
depth | 70 mm |
device application | control |
device short name | iSW |
Electrical Durability | 30000 cycles |
height | 77 mm |
IP degree of protection | IP4 |
Market Segment | residential, small commercial |
mechanical durability | 300000 cycles |
mounting mode | fixed |
mounting support | DIN rail |
Poles Description | 4P |
pollution degree | 2 |
product or component type | switch disconnector |
range | Acti9 |
range of product | iSW 20...32 |
relative humidity | 95-95 % at 55-55 °C |
width | 36 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -20-50 °C |
standards | EN/IEC 60669-2-4 |
[Ie] rated operational current | 20 A at 415 V AC 50/60 Hz |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4 |
tightening torque | 1.2 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account