Switch Acti9 iSW - 3 poles - 32 A - 415V

A9S60332
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iSW is a modular and reliable switch disconnector. it is a 3P, rated current is 32A, and operating voltage is 415VAC. Electrical endurance goes up to 30000 cycles, and Mechanical endurance goes up to 300000 cycles. The operating temperature is -20°C to +50°C. The storage temperature is -40°C to +70°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 77mm x (D) 70mm. This switch disconnector is used for control. This product is compliant with EN/IEC 60669-2-4.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9S60332
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4
[Uimp] rated impulse withstand voltage 4 kV
9 Mm Pitches 4
Connection Pitch 9 mm between phases
Contact Position Indicator yes
suitability for isolation yes
Tropicalisation 2
utilisation category AC-22A
Weight 117.0 g
Package1 Length*Width*Height 8.5 cm x 7.5 cm x 3.5 cm
Country of Manufacturing Belgium
[Ie] rated operational current 32 A at 415 V AC 50/60 Hz
[ue] Rated Operational Voltage 415 V AC 50/60 Hz
ambient air temperature for operation -20-50 °C
ambient air temperature for storage -40-70 °C
colour white
compatibility code iSW
connections - terminals tunnel type terminals - 10 mm² - rigid, tunnel type terminals - 10 mm² - flexible, tunnel type terminals - 10 mm² - flexible with ferrule
control type toggle
depth 70 mm
device application control
device short name iSW
Electrical Durability 30000 cycles
height 77 mm
IP degree of protection IP4
local signalling ON/OFF indication
Market Segment small commercial, residential
mechanical durability 300000 cycles
mounting mode fixed
mounting support DIN rail
Poles Description 3P
pollution degree 2
Product Name Acti9 iSW
product or component type switch disconnector
range Acti9
range of product iSW 20...32
relative humidity 95-95 % at 55-55 °C
standards EN/IEC 60669-2-4
Tightening Torque 1.2 N.m
width 36 mm
Wire Stripping Length 9 mm
ambient air temperature for operation -20-50 °C
standards EN/IEC 60669-2-4
[Ie] rated operational current 32 A at 415 V AC 50/60 Hz
local signalling ON/OFF indication
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4
tightening torque 1.2 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Switch Acti9 iSW - 3 poles - 32 A - 415V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

distribution connectors for 3 cables - set of 4
19091

In stock

AED 80.61
AED 192.60
contact OC - for iSW - 3A - 415V
A9A15096

In stock

AED 98.00
AED 146.07
distribution connectors for 3 cables - set of 3
19096

In stock

AED 66.79
AED 109.55
padlocking device - for toggle - set of 2
26970

In stock

AED 45.76