Surface Mount Single-Load 360º Slim PIR Occupancy Sensor
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Surface Mount Single-Load 360º Slim PIR Occupancy Sensor
Excl. Tax
Excl. Tax
Description
This ARGUS motion sensor is a 1 channel, 3-wire motion sensor with a maximum load handling of 1.000W (incandescent). The detection range of this motion sensor is 7m diameter with an angle of 360° (ceiling installation at 2.5m height). Light threshold (5 - 5000) and delay time (3s, 15s, 1min, 5min, 10min, 20min, 30min) can be adjusted.
Product Details
Load Type | halogen lamp <= 1000 VA, energy saving lamp <= 80 VA, incandescent lamp <= 1000 VA, low voltage halogen lamp with electronic transformer <= 315 VA, low voltage halogen lamp with iron core transformer <= 500 VA, fluorescent lamp <= 250 VA |
---|---|
Pincode Group | default |
Part Number | CSS54E_WE |
Activity | HDSPE |
Weight | 190.0 g |
Package1 Length*Width*Height | 12.912 cm x 12.806 cm x 3.884 cm |
ambient air temperature for operation | 0-40 °C |
depth | 26.26 mm |
Detection Angle | 360° |
device mounting | surface |
Diameter | 120 mm |
Electrical Shock Protection Class | class II |
IP degree of protection | IP20 |
Mounting Height | 2-3 m |
mounting support | ceiling |
Presence Detection Area | PIR: 360°, 7 x 7 m |
product or component type | occupancy sensor |
range | ARGUS |
range of product | ARGUS |
Rated Voltage | 220-230 V AC 50/60 Hz |
standards | EN 55015, EN 61000-3-3, EN 60669-1, EN 60669-2-1, EN 61000-3-2, EN 61547 |
ambient air temperature for operation | 0-40 °C |
standards | EN 55015, EN 61000-3-3, EN 60669-1, EN 60669-2-1, EN 61000-3-2, EN 61547 |