Surface Mount Single-Load 360º Slim PIR Occupancy Sensor
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Surface Mount Single-Load 360º Slim PIR Occupancy Sensor
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 190.0 g |
| Range | ARGUS |
| Product or component type | OCCUPANCY SENSOR |
| Load type | HALOGEN LAMP |
| Rated voltage | 220…230 V AC 50/60 HZ |
| Detection angle | 360° |
| Presence detection area | PIR: 360°, 7 X 7 M |
| Device mounting | SURFACE |
| Mounting support | CEILING |
| Mounting height | 2…3 M |
| Diameter | 120 MM |
| Depth | 26.26 MM |
| Electrical shock protection class | CLASS II |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…40 °C |
| Standards | EN 55015EN 61000-3-3EN 60669-1EN 60669-2-1EN 61000-3-2EN 61547 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.000 CM |
| Package 1 Width | 13.000 CM |
| Package 1 Length | 13.000 CM |
| Package 1 Weight | 180.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 9.355 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 768 |
| Package 3 Height | 135.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 163.072 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 6 |
| Total lifecycle Carbon footprint | 33 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.3741172773520218 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.025235033429505515 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06735633698639278 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 31.800451300876457 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 32 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.18238246275573697 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 190.0 g |
| Range | ARGUS |
| Product or component type | OCCUPANCY SENSOR |
| Load type | HALOGEN LAMP |
| Rated voltage | 220…230 V AC 50/60 HZ |
| Detection angle | 360° |
| Presence detection area | PIR: 360°, 7 X 7 M |
| Device mounting | SURFACE |
| Mounting support | CEILING |
| Mounting height | 2…3 M |
| Diameter | 120 MM |
| Depth | 26.26 MM |
| Electrical shock protection class | CLASS II |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…40 °C |
| Standards | EN 55015EN 61000-3-3EN 60669-1EN 60669-2-1EN 61000-3-2EN 61547 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.000 CM |
| Package 1 Width | 13.000 CM |
| Package 1 Length | 13.000 CM |
| Package 1 Weight | 180.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 9.355 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 768 |
| Package 3 Height | 135.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 163.072 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 6 |
| Total lifecycle Carbon footprint | 33 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.3741172773520218 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.025235033429505515 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06735633698639278 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 31.800451300876457 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 32 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.18238246275573697 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |