sub-base - soldered solid state output relay ABE7 - 16 inputs - 24 V DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
sub-base - soldered solid state output relay ABE7 - 16 inputs - 24 V DC
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Resistance to electrostatic discharge | 4 kV (contact) level 3 conforming to IEC 61000-4-2, 8 kV (air) level 3 conforming to IEC 61000-4-2 |
Pincode Group | default |
Part Number | ABE7S16E2B1 |
[Ui] rated insulation voltage | 2000 V |
[Uimp] rated impulse withstand voltage | 2.5 kV conforming to IEC 60947-1 |
[Us] rated supply voltage | 24 V DC (PLC end), 24 V DC (sensor end) |
ambient air temperature for storage | -40-80 °C conforming to IEC 61131-2 |
connections - terminals | screw type terminals, 1 x 0.09...1 x 1.5 mm², 0.09-1.5 mm² (AWG 28...AWG 16) flexible with cable end, screw type terminals, 1 x 0.14...1 x 2.5 mm², 0.14-2.5 mm² (AWG 26...AWG 12) solid, screw type terminals, 1 x 0.14...1 x 2.5 mm², 0.14-2.5 mm² (AWG 26...AWG 14) flexible without cable end, screw type terminals, 2 x 0.09...2 x 0.75 mm², 0.09-0.75 mm² (AWG 28...AWG 20) flexible with cable end, screw type terminals, 2 x 0.2...2 x 2.5 mm², 0.2-2.5 mm² (AWG 24...AWG 14) solid |
dielectric strength | 2000 V at 50/60 Hz conforming to IEC 60947-1 |
fixing mode | by clips (35 mm symmetrical DIN rail), by screws (solid plate with fixing kit) |
IP degree of protection | IP2X conforming to IEC 60529 |
minimum switching current | 1 mA for PLC end |
net weight | 0.37 kg |
pollution degree | 2 conforming to IEC 60664-1 |
product certifications | UL, DNV, CSA, GL, EAC |
product or component type | solid state input relay sub-base |
range of product | Modicon ABE7 |
shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
supply voltage limits | 19-30 V DC (PLC end) conforming to IEC 61131-2 |
tightening torque | 0.6 N.m with flat Ø 3.5 mm screwdriver |
Current state 1 guaranteed | >= 2 mA (sensor end) |
Voltage state 1 guaranteed | >= 15 V for sensor end |
Resistance to fast transients | 2 kV level 3 conforming to IEC 61000-4-4 |
Maximum switching current | 15 mA (PLC end) |
Number of channels | 16 |
Current per channel | 0.012 A |
Resistance to radiated fields | 10 V/m (26000000-1000000000 Hz) conforming to IEC 61000-4-3 level 3 |
Installation category | II conforming to IEC 60664-1 |
Resistance to incandescent wire | 750 °C conforming to IEC 60695-2-11 |
Isolation PLC/operative part | yes |
Terminal block type | removable |
Number of terminal per channel | 2 |
vibration resistance | 2 gn (f= 10-150 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -5-60 °C conforming to IEC 61131-2 |
standards | IEC 61131-2 Type 1 |
Switching Frequency | <= 1000 Hz duty cycle: 50 % |