
calcActive())">
Star delta bar LDY-D115-150A
LAD9150SD19
AEDÂ 440.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD9150SD19
Star delta bar LDY-D115-150A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Star delta bar LDY-D115-150A
AEDÂ 440.40
Description
How to Video
Product Details
Activity | PPCTR |
---|---|
Range | TeSys Deca |
Compartible Contactors | D115-150A |
EAN Code | 3606487159452 |
Part Number | LAD9150SD19 |
Weight | 15 Kg |
Height | 67 MM |
width | 205 MM |
Length | 115 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account