
calcActive())">
Spacial S3DM H700xW500xD150.IP66 IK10 RAL7035. top and bottom.
NSYS3DM7515T
AEDÂ 1,283.63
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3DM7515T
Spacial S3DM H700xW500xD150.IP66 IK10 RAL7035. top and bottom.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial S3DM H700xW500xD150.IP66 IK10 RAL7035. top and bottom.
AEDÂ 1,283.63
Description
The Spacial S3DM wall-mounting compact enclosure comes in grey colour and designed for modular distribution application. This compact enclosure is composed of body, cable gland plate, door, lock. The compact enclosure is made of steel (body), steel and security glass (door), making it durable and resistant. It has IP66 and IK08 protection level, which can help protect against impact, water and dust. The dimensions are (W) 500 mm x (H) 700 mm x (D) 150 mm. It is designed for installation of a modular chassis DLM. It features a gutter-shaped front rail double sheet thickness, single piece body. The door type is glazed, it has 1 door(s) and the door opening side is reversible. Equipped with a 3 points lock, 3 mm double-bar lock type. Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is BV, DNV, GL, LR, c. UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3DM7515T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account