
calcActive())">
Spacial S3DM H600xW400xD150.IP66 IK10 RAL7035. top and bottom.
NSYS3DM6415T
AEDÂ 1,242.32
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3DM6415T
Spacial S3DM H600xW400xD150.IP66 IK10 RAL7035. top and bottom.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial S3DM H600xW400xD150.IP66 IK10 RAL7035. top and bottom.
AEDÂ 1,242.32
Description
This S3DM is a modular distribution enclosure for wall-mounting, designed for installation of modular chassis DLM It is made of steel body and steel door with security glass and has a nominal dimension of 600mm height, 400mm width and 150mm depth The door is reversible up to 120° and secured with a three-point lock and 3mm double-bar locking system The enclosure is colored grey (RAL 7035) and has an epoxy-polyester powder surface structured finish The enclosure comes with two cable gland plates (top and bottom), one body, one door, one 3mm double locking system, and one document holder The enclosure is certified by cUL, DNV, UL, GL, LR, and BV It is rated IK08 (IEC 62262) for impact resistance and IP66 (IEC 60529) for dust and water protection It conforms to IEC 62208 The enclosure also features a gutter-shaped front rail double sheet thickness and single piece body The accessibility for operation is from the front This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is BV, DNV, GL, LR, c. UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3DM6415T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account