Spacial S3DB . H250xW400xD150. IP66, IK10, RAL7035. No

NSYS3DB25415
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3DB is a steel wall-mounting enclosure for a terminal application It is certified by cUL, LR, GL, UL, BV and DNV, making it suitable for use in harsh environments It has a nominal height, width and depth of 250mm, 400mm and 150mm respectively The enclosure is made in grey color (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a plain door and a lock The door can be opened from the front up to 180°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the body can be removed for maintenance purposes The net weight of the enclosure is 4,13kg It has a single piece body and a gutter-shaped front rail double sheet thickness which provides extra strength and protection It has an IK10 (IEC62262) and an IP66 (IEC60529) rating, making it highly resistant to dust, water and high impacts

Product Details

Activity PPUES
Part Number NSYS3DB25415

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account