
calcActive())">
Spacial CRN tspt door w/o mount.plate. H800xW600xD200 IP66 IK08 RAL7035..
NSYCRN86200T
AEDÂ 1,205.26
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN86200T
Spacial CRN tspt door w/o mount.plate. H800xW600xD200 IP66 IK08 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN tspt door w/o mount.plate. H800xW600xD200 IP66 IK08 RAL7035..
AEDÂ 1,205.26
Description
Spacial CRN steel wall-mounting enclosure for multi-purpose applications It is designed for use in harsh environments, withstanding high impact due to its IK08 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 800mm, 600mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a glazed door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The door is made from steel and security glass The net weight of the enclosure is 17,41kg The sides are made from a single folded section and the back is welded with double profile forming a protected sealed area Accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN86200T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account