Spacial CRN tspt door w/o mount.plate. H400xW300xD200 IP66 IK08 RAL7035..

NSYCRN43200T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications It is designed for use in harsh environments, withstanding high impact due to its IK08 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 400mm, 300mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a glazed door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 5,758kg The sides are made from a single folded section, and the back is welded with a double profile forming a protected sealed area The product is certified by UL, cUL, and DNV-GL

Product Details

Activity PPUES
Part Number NSYCRN43200T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account