
calcActive())">
Spacial CRN tspt door w/o mount.plate. H300xW250xD150 IP66 IK10 RAL7035..
NSYCRN325150T
AEDÂ 637.34
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN325150T
Spacial CRN tspt door w/o mount.plate. H300xW250xD150 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN tspt door w/o mount.plate. H300xW250xD150 IP66 IK10 RAL7035..
AEDÂ 637.34
Description
Spacial CRN steel wall-mounting enclosure for multi-purpose applications It is designed for use in harsh environments, withstanding impacts up to IK08 (IEC62262) and offering high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 300mm, 250mm, and 150mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a glazed door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The glazed door is made of steel and security glass The net weight of the enclosure is 3,728kg The sides are made from a single folded section, and the back is welded with a double profile forming a protected sealed area Accessibility for operation is through the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN325150T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account