
calcActive())">
Spacial CRN plain door with mount.plate. H800xW800xD200 IP66 IK10 RAL7035..
NSYCRN88200P
AEDÂ 1,202.87
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN88200P
Spacial CRN plain door with mount.plate. H800xW800xD200 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H800xW800xD200 IP66 IK10 RAL7035..
AEDÂ 1,202.87
Description
Spacial CRN is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It is certified by UL, cUL, and DNV-GL and has an IK10 (IEC62262) rating and an IP66 (IEC60529) rating, making it highly resistant to dust and water This enclosure has a nominal height, width, and depth of 800mm, 800mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a plain door with a three-point lock and a 3mm double-bar insert, a mounting plate, and two cable gland plates at the bottom The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door, the cable gland plate, and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 33kg This variant has sides made from a single folded section and a back welded with double profile forming a protected sealed area The accessibility for operation is from the front This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN88200P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account