
calcActive())">
Spacial CRN plain door with mount.plate. H800xW600xD200 IP66 IK10 RAL7035..
NSYCRN86200P
AEDÂ 886.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN86200P
Spacial CRN plain door with mount.plate. H800xW600xD200 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H800xW600xD200 IP66 IK10 RAL7035..
AEDÂ 886.85
Description
Spacial CRN steel wall-mounting enclosure for multi-purpose applications This enclosure is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) It has a nominal height, width, and depth of 800mm, 600mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, a cable gland plate, a plain door with a lock, and a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plate, and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 26,13kg It is certified by UL, cUL, and DNV-GL The sides of the enclosure are made from a single folded section, while the back is welded with a double profile to form a protected sealed area The accessibility of the equipment inside is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN86200P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account