Spacial CRN plain door with mount.plate. H600xW600xD200 IP66 IK10 RAL7035

NSYCRN66200P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial CRN is a multi-purpose wall-mounting enclosure designed for use in harsh environments It is certified by UL, cUL, and DNV-GL, and has an IK10 (IEC62262) rating and an IP66 (IEC60529) rating, making it highly resistant to dust, water, and high impact The enclosure has a nominal height, width, and depth of 600mm, 600mm, and 200mm respectively The enclosure is made of steel and is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with a lock, and a mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes, as well as the mounting plate by a fixing element The net weight of the enclosure is 17,939kg This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.

Product Details

Activity PPUES
Part Number NSYCRN66200P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account