
calcActive())">
Spacial CRN plain door with mount.plate. H600xW400xD250 IP66 IK10 RAL7035..
NSYCRN64250P
AEDÂ 556.03
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN64250P
Spacial CRN plain door with mount.plate. H600xW400xD250 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H600xW400xD250 IP66 IK10 RAL7035..
AEDÂ 556.03
Description
Spacial CRN is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It is certified by cUL, UL and DNV-GL and has an IK10 rating (IEC62262) and an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 600mm, 400mm, and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with a lock, and a mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes, as well as the mounting plate by fixing element The net weight of the enclosure is 13,811kg The sides are made from a single folded section and the back is welded with double profile forming a protected sealed area The enclosure is accessible from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN64250P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account