Pincode Group |
UAE |
Seller Name |
Al Sabah General Electric Company |
Show Accessory |
No |
Part Number |
TC907-3A2L |
Activity |
DBPRD |
[Us] rated supply voltage |
90...240 V AC 50/60 Hz |
ambient air temperature for operation |
0-50 °C |
colour |
black |
Communication Port Protocol |
- |
Connections - Terminals |
screw terminal (back) - 2 cable(s) 1.5-1.5 mm², screw terminal (back) - 1 cable(s) 2.5-2.5 mm² |
control type |
touch screen, for thermostat, 2 positions ON-OFF button, for actuator, 3 speed control relay, for fan |
depth |
40 mm |
device application |
fan |
device short name |
TC907 |
Display Type |
backlit LCD screen |
Function Available |
setpoint adjustment, fan control, mode selection, economiser, disable functions, alarm, low temperature protection |
height |
86 mm |
Housing Colour |
white |
Information Displayed |
ambient room temperature 0 to 50 °C, time, day, temperature alarm, communication status ok, current program |
IP degree of protection |
IP20 |
Market Segment |
small buildings, hotel, healthcare, residential |
Max Power Consumption in w |
1 W |
Measurement Accuracy |
temperature: +/- 1 °C, |
network frequency |
50 Hz, 60 Hz |
output voltage |
240 V AC 5 A for relay, 240 V AC 2 A for load |
pollution degree |
2 |
product certifications |
CE |
Product Name |
SpaceLogic TC900 |
product or component type |
thermostat |
Product Specific Application |
2-pipe system |
range |
SpaceLogic |
relative humidity |
5-95 % |
Sensor Type |
100 kOhm NTC thermistor |
standards |
EN/IEC 60730-1, EN/IEC 60730-2-9 |
Temperature Setting Range |
5-35 °C |
width |
86 mm |
ambient air temperature for operation |
0-50 °C |
standards |
EN/IEC 60730-1, EN/IEC 60730-2-9 |
connections - terminals |
screw terminal (back) - 2 cable(s) 1.5-1.5 mm², screw terminal (back) - 1 cable(s) 2.5-2.5 mm² |