SpaceLogic MP500C Actuator for PIBCV Valves, Multi-Signal Control, Non-Spring Return, 24 Vac/Vdc, 500N.
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SpaceLogic MP500C Actuator for PIBCV Valves, Multi-Signal Control, Non-Spring Return, 24 Vac/Vdc, 500N.
Excl. Tax
Excl. Tax
Product Details
Activity | DBPRD |
---|---|
Pincode Group | default |
Part Number | MP500C |
Targeted region | Europe, Asia Pacific., North America., Australia. |
Actuator product series | MP500C |
Actuator type | electric |
Power consumption in VA | 15 VA AC |
Stroke auto calibration | TRUE |
Control signal | floating, proportional/modulating |
Stroke running time | 15 s |
Power loss return | non-spring return |
Analogue input range | 0...10 V DC |
Feedback signal | 2...10 V DC |
Force lbf | 113 lbf |
Actuator product range | SmartX Actuator |
Leads and connections | terminal block |
Force N | 500 N |
Additional features | field selectable floating input signal travel time |
Conduit connection | conduit connector holes |
Motor type | brushless DC motor |
ambient air temperature for operation | -10-50 °C |
ambient air temperature for storage | -25-65 °C |
IP degree of protection | IP54 |
Actuator | linear |
Transformer Rated Power in Va | 50 VA |
control type | automatic reset |
Electrical Insulation Class | class III |
Switch Function | 2 SPDT (optional) |