
calcActive())">
Soft starter ATS490 38A 208 to 690V
ATS490D38Y
AEDÂ 9,482.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATS490D38Y
Soft starter ATS490 38A 208 to 690V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Soft starter ATS490 38A 208 to 690V
AEDÂ 9,482.40
Description
How to Video
Promotional Video
Product Details
Activity | IDVSD |
---|---|
Part Number | ATS490D38Y |
Weight | 6.979 kg |
depth | 28.000 cm |
height | 36.000 cm |
width | 23.500 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account