Socket RXZ -mixed contact - 7 A - 250 V - screw clamp - for relay RXM2.., RXM4..

RXZE1M4C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number RXZE1M4C
Weight 0.052 kg
Package1 Length*Width*Height 7.5 cm x 3.1 cm x 2.9 cm
Country of Manufacturing China
Rated current 7:00 AM
[Ith] conventional free air thermal current 7:00 AM
[ue] Rated Operational Voltage 250 V AC conforming to IEC
[Uimp] rated impulse withstand voltage 4 kV
ambient air temperature for operation -40-55 °C
ambient air temperature for storage -55-85 °C
compatibility code RXZ
connections - terminals screw clamp terminals
contact terminal arrangement mixed
device short name RXZ
dielectric strength 2500 V
fixing mode by screw (panel), clip-on (35 mm symmetrical DIN rail)
marking CE
net weight 0.053 kg
overvoltage category III
pollution degree 3
product compatibility plug-in relay RXM with 2 C/O contact, plug-in relay RXM with 4 C/O contact
product or component type socket
range of product Harmony Electromechanical Relays
rated operational voltage limits 250 V AC conforming to IEC
sale per indivisible quantity 10
standards IEC 61984
tightening torque < 0.8 N.m for M3 screw(s)
width 29 mm
contacts type and composition 4 C/O
ambient air temperature for operation -40-55 °C
standards IEC 61984
product compatibility plug-in relay RXM with 2 C/O contact, plug-in relay RXM with 4 C/O contact

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Socket RXZ -mixed contact - 7 A - 250 V - screw clamp - for relay RXM2.., RXM4..
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

socket RXZ - mixed contact - 7 A - 250 V - screw clamp - for relay RXM2..
RXZE1M2C

In stock