
calcActive())">
Socket outlet, ESM METAL, 1 gang
ESM31RJ88A
AEDÂ 73.95
AEDÂ 57.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ESM31RJ88A
Socket outlet, ESM METAL, 1 gang
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket outlet, ESM METAL, 1 gang
AEDÂ 73.95
AEDÂ 57.00
Product Details
Rated current | 5 A at 250 V AC, resistive, 5 A at 250 V AC, inductive |
---|---|
Part Number | ESM31RJ88A |
Activity | HDCWD |
Weight | 257.2 g |
Package1 Length*Width*Height | 8.1 cm x 8.1 cm x 4.4 cm |
Data Socket Type | RJ45 |
Number of Gangs | 1 gang |
product or component type | data socket |
range | ESM |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account