Socket-outlet, AvatarOn, complete product, 3P, British BS 1363A, folded terminal dark grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Socket-outlet, AvatarOn, complete product, 3P, British BS 1363A, folded terminal dark grey
Excl. Tax
Excl. Tax
Product Details
Load Type | no inductive load |
---|---|
Pincode Group | default |
Rated current | 13 A at 250 V AC 50 Hz |
Part Number | E83426_DG |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1 x 4...2 x 4 mm² for solid cable(s), 1 x 4...2 x 4 mm² for stranded cable(s), 1 x 2.5...3 x 2.5 mm² for solid cable(s), 1 x 2.5...3 x 2.5 mm² for stranded cable(s) |
Colour | dark grey |
depth | 27.8 mm |
device application | power supply |
device mounting | surface |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate grid plate, polycarbonate surround, polycarbonate cover |
Maximum Ambient Air Temperature for Operation | 45 °C |
Outlet Poles Configuration | 3P |
product certifications | SIRIM |
product or component type | socket-outlet |
range | AvatarOn |
relative humidity | 0-95 % |
Socket Number | 1 |
Socket-outlet Type | shuttered |
width | 86 mm |
Outlet standard deviation | British BS 1363A |
standards | MS 589, SS 145, BS 1363 |
environmental characteristic | UV resistant |
connections - terminals | folded terminal |