
calcActive())">
Socket, Harmony, for RXM2 RXM4 relays, screw connectors, mixed contact
RXZE2M114M
AEDÂ 17.81
AEDÂ 7.33
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXZE2M114M
Socket, Harmony, for RXM2 RXM4 relays, screw connectors, mixed contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Socket, Harmony, for RXM2 RXM4 relays, screw connectors, mixed contact
AEDÂ 17.81
AEDÂ 7.33
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RXZE2M114M |
Rated current | 10:00 AM |
[Ith] conventional free air thermal current | 10:00 AM |
[Uimp] rated impulse withstand voltage | 4 kV |
ambient air temperature for storage | -40-85 °C |
compatibility code | RXZ |
connections - terminals | screw connectors |
contact terminal arrangement | mixed |
device short name | RXZ |
dielectric strength | 3000 V |
fixing mode | by screw (panel), clip-on (35 mm symmetrical DIN rail) |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
marking | CE |
net weight | 0.056 kg |
overvoltage category | III |
pollution degree | 3 |
product certifications | UL, CSA, Lloyd's |
product or component type | socket |
range of product | Harmony Electromechanical Relays, Harmony Timer Relays |
rated operational voltage limits | < 250 V |
sale per indivisible quantity | 10 |
tightening torque | < 1 N.m for M3 screw(s) |
width | 27 mm |
contacts type and composition | 4 C/O |
Shape of pin | flat |
Group of product | RXM_2-4_C/O_CON_MIX_FLAT |
Output type | relay |
ambient air temperature for operation | -40-55 °C |
standards | IEC 61984 |
product compatibility | plug-in relay RXM with 2 C/O contact, plug-in relay RXM with 4 C/O contact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account